L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  IP67 Ethernet Cable Assemblies  >  TRD855WTG  >  TRD855WTG-25

Category 5E Outdoor Patch Cable, RJ45/RJ45, Weather Tight Grommet 25.0 ft


CA C5E RJ45/RJ45 GROMMET 25FT
Roll over image to zoom in
CA C5E RJ45/RJ45 GROMMET 25FT CA C5E RJ45/RJ45 GROMMET 25FT
L-com Item # TRD855WTG-25

List Price$83.22
Your Price 1-9$83.22
10-24$78.23
25-99$73.23
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Protect Ethernet cable runs outside with L-com's Outdoor Category 5E rated cable. The Gel-filled jacket provides moisture protection when used in an outdoor environment. The built in feed-thru grommet allows you to pass this cable through an enclosure while maintaining a watertight seal. With the UV protected jacket, outdoor cable runs are protected from damage caused by sunlight exposure. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Custom lengths are available; contact us today with your project requirements.

L-com Item #TRD855WTG-25
ManufacturerL-com
UPC # (More)822335044999

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Used to connect Cat5e devices and cables in an enclosure or panel
  • Gel-filled jacket provides moisture protection
  • Built in feed-thru grommet allows you to pass this cable through an enclosure while maintaining a watertight seal
  • UV rated jacket resists damage caused by sunlight exposure
  • Features solid conductors for termination into standard IDC connectors
Applications:
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications
2D Drawing (.pdf)
3D CAD Model (.step)
Accessories for the Category 5E Outdoor Patch Cable, RJ45/RJ45, Weather Tight Grommet 25.0 ft

Cartridge, 0.750" W x 16' L Nylon Cloth
Cartridge, 0.750" W x 16' L Nylon Cloth
Similar Products

Cat. 5E EIA568 Patch Cable, RJ45 / RJ45, Gray 25.0 ft                                               Cat. 5E EIA568 Patch Cable, RJ45 / RJ45, Gray 25.0 ft
Your Price: $11.61
Availability: In Stock
More Info
Premium Category 5E Patch Cable, RJ45 / RJ45, Black 25.0 ft                                         Premium Category 5E Patch Cable, RJ45 / RJ45, Black 25.0 ft
Your Price: $18.28
Availability: In Stock
More Info
Cat. 5E EIA568 Plenum Patch Cable, RJ45 / RJ45, 25.0 ft                                             Cat. 5E EIA568 Plenum Patch Cable, RJ45 / RJ45, 25.0 ft
Your Price: $38.88
Availability: In Stock
More Info
Item #   Length   Availability   Price       Quantity  

TRD855WTG-5
5.0
In Stock
 
    $56.15 
TRD855WTG-10
10.0
In Stock
 
    $65.38 
TRD855WTG-25
25.0
In Stock
 
    $83.22 
TRD855WTG-50
50.0
In Stock
 
    $108.60 
TRD855WTG-100
100.0
In Stock
 
    $156.55 
TRD855WTG-50M
164.0
In Stock
 
    $233.01 
Need a different length? Try our cable configurator or call us now!   
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Category 5E Outdoor Patch Cable, RJ45/RJ45, Weather Tight Grommet 25.0 ft
© Infinite Electronics International, Inc.