L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  MRJ21 Cable Assemblies  >  MRJ21AD

Category 5e, MRJ21 Straight to 6x RJ45 Breakout Assemblies

Category 5e, MRJ21 Straight to 6x RJ45 Breakout Assemblies

L-com is proud to offer MRJ21 (Mini RJ21) cable assemblies that are designed to support increased patch panel density in telecom and premise wiring applications. These cables support network applications such as Gigabit Ethernet, Voice over Internet Protocol (VoIP), and Power over Ethernet (PoE). Cable connection options include straight, left and right 45 degree angles as well as an RJ45 breakout. This allows for various routing schemes to component racks and equipment. These assemblies are manufactured by Bel-Stewart, an industry leader in telecommunication equipment. In addition, all finished assemblies are fully UL listed. (MRJ21 is a trademark owned by Tyco Electronics Corporation and is used under license.)

MRJ21 Straight to 6x RJ45 Breakout, 1.0m MRJ21 Straight to 6x RJ45 Breakout, 1.0m Quantity   
Item # MRJ21AD-01 
List Price $186.20  Price Breaks  Availability  3/22/2019

MRJ21 Straight to 6x RJ45 Breakout, 3.0m MRJ21 Straight to 6x RJ45 Breakout, 3.0m Quantity   
Item # MRJ21AD-03 
List Price $197.37  Price Breaks  Availability  4/2/2019

MRJ21 Straight to 6x RJ45 Breakout, 5.0m MRJ21 Straight to 6x RJ45 Breakout, 5.0m Quantity   
Item # MRJ21AD-05 
List Price $180.26  Price Breaks  Availability  Call Us



 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.