L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  M12 Cables, D and X-code for Ethernet  >  TRG507-T4T-XXX  >  TRG507-T4T-10M

Category 5e M12 4 Position D code SF/UTP Industrial Cable, Right Angle M12 M / M12 M, 10.0m


C5E M12D RAM/M TPE 24 TEL 10M
Roll over image to zoom in
L-com Item # TRG507-T4T-10M

List Price$123.43
Your Price 1-9$123.43
10-24$119.73
25-99$116.02
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

L-com's premium line of M12 cables now includes right angle options. These assemblies are here for your roughest and most demanding applications. Built with high flex, outdoor CMX rated, double shielded, FR-TPE cable and using IP67 M12 connectors, these assemblies are as robust as they come. They are designed to exceed category standards to ensure network throughput even in harsh industrial or weather environments. Off the shelf connector options include D-coded, 4 position male and female M12's plus standard RJ45s. Contact us today with your M12 applications.

This item may be subject to an additional Tariff Surcharge of $18.51 (15%) each.


L-com Item #TRG507-T4T-10M
ManufacturerL-com

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • M12 connectors are IP67 rated when properly mated to protect against liquids and particulate
  • Industrial Outdoor FR-TPE (Flame-Retardant Thermoplastic Elastomer) cable jacket is resistant to oil, sunlight (UV), weld spatter and the cable is rated for 600V with CMX burn rating
  • Cable is flex tested to 1 million cycles at 10x cable OD and 10 million cycles at 20x cable OD
  • Double shielded braid + foil design for maximum protection from EMI/RFI; D-code assemblies are rated to Category 5e
  • Not finding the length you're looking for? Visit our Custom Cable Configurator to create your own lengths
Applications:
  • Industrial Ethernet, EtherCat or Profinet
  • Test equipment
  • Industrial control and factory automation
  • I/O connectivity
  • Sensor and actuators
2D Drawing (.pdf)
3D CAD Model (.step)
Accessories for the Category 5e M12 4 Position D code SF/UTP Industrial Cable, Right Angle M12 M / M12 M, 10.0m

M12 4 Position D-Code Shielded Panel Mountable Coupler
M12 4 Position D-Code Shielded Panel Mountable Coupler
Similar Products

Category 5e M12 4 Position D code Double Shielded Industrial Cable, M12 M / M12 M, 10.0m            Category 5e M12 4 Position D code Double Shielded Industrial Cable, M12 M / M12 M, 10.0m
Your Price: $122.47
Availability: In Stock
More Info
Category 5e M12 4 Position D code Double Shielded Industrial Cable, M12 M / M12 M, 0.5m             Category 5e M12 4 Position D code Double Shielded Industrial Cable, M12 M / M12 M, 0.5m
Your Price: $28.91
Availability: In Stock
More Info
Category 5e M12 4 Position D code Double Shielded Industrial Cable, M12 M / M12 M, 1.0m             Category 5e M12 4 Position D code Double Shielded Industrial Cable, M12 M / M12 M, 1.0m
Your Price: $35.49
Availability: In Stock
More Info
Item #   Length   Availability   Price     Tariff    
Surcharge
  Quantity  

TRG507-T4T-05M
0.5
In Stock
 
    $33.82  $5.07
TRG507-T4T-1M
1.0
In Stock
 
    $39.03  $5.85
TRG507-T4T-2M
2.0
In Stock
 
    $50.49  $7.57
TRG507-T4T-3M
3.0
In Stock
 
    $60.91  $9.14
TRG507-T4T-5M
5.0
In Stock
 
    $73.41  $11.01
TRG507-T4T-10M
10.0
In Stock
 
    $123.43  $18.51
TRG507-T4T-15M
15.0
In Stock
 
    $161.98  $24.30
Need a different length? Call us now!   
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Category 5e M12 4 Position D code SF/UTP Industrial Cable, Right Angle M12 M / M12 M, 10.0m
© Infinite Electronics International, Inc.