L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed November 23rd and 24th in observance of the Thanksgiving holiday.

You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  M12 Cable Assemblies  >  TRG502-T4S  >  TRG502-T4S-10M

Category 5e M12 4 Position D code Armored Double Shielded Industrial Cable, M12 M / M12 F, 10.0m


C5E M12D M/F TPE 24 MTL 10M
Roll over image to zoom in
C5E M12D M/F TPE 24 MTL 10M C5E M12D M/F TPE 24 MTL 10M C5E M12D M/F TPE 24 MTL 10M
L-com Item # TRG502-T4S-10M

List Price$192.66
Your Price 1-9$192.66
10-24$177.25
25-99$161.83
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

L-com's premium line of M12 cables can be built crush resistant armor. These assemblies are here for your roughest and most demanding applications. Built with high flex, outdoor CMX rated, double shielded, FR-TPE cable and using IP68 M12 connectors, these assemblies are as robust as they come. They are designed to exceed category standards to ensure network throughput even in harsh industrial or weather environments. Stainless steel armor provides cut and crush resistance for rough applications that is not offered by other cables.

L-com Item #TRG502-T4S-10M
ManufacturerL-com
UPC # (More)822335370852
RoHS StatusNot Compliant At This Time (More)
Features:
  • M12 connectors are IP68 rated when properly mated to protect against liquids and particulate
  • The stainless steel armor protects the cable from damage and features 1,500 PSI of crush resistance
  • Inner jacket is FR-TPE (Flame-Retardant Thermoplastic Elastomer) cable jacket is resistant to oil, sunlight (UV), weld spatter and the cable is rated for 600V
  • Inner cable is flex tested to 1 million cycles at 10x cable OD and 10 million cycles at 20x cable OD
  • Double shielded braid + foil design for maximum protection from EMI/RFI
Applications:
  • Industrial Ethernet
  • Test equipment
  • Industrial control and factory automation
  • I/O connectivity
  • Sensor and actuators
Accessories for this product . . .

Similar Products

Category 5e M12 4 Position D code Double Shielded Industrial Cable, M12 M / M12 F, 10.0m            Category 5e M12 4 Position D code Double Shielded Industrial Cable, M12 M / M12 F, 10.0m
Your Price: $115.45
Availability: In Stock
More Info
Category 5e M12 4 Position D code Double Shielded Industrial Cable, M12 M / M12 F, 0.5m             Category 5e M12 4 Position D code Double Shielded Industrial Cable, M12 M / M12 F, 0.5m
Your Price: $28.25
Availability: In Stock
More Info
Category 5e M12 4 Position D code Double Shielded Industrial Cable, M12 M / M12 F, 2.0m             Category 5e M12 4 Position D code Double Shielded Industrial Cable, M12 M / M12 F, 2.0m
Your Price: $45.25
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

TRG502-T4S-1M
1.0
In Stock
 
    $46.66 
TRG502-T4S-2M
2.0
In Stock
 
    $62.62 
TRG502-T4S-3M
3.0
In Stock
 
    $79.00 
TRG502-T4S-5M
5.0
In Stock
 
    $113.25 
TRG502-T4S-10M
10.0
In Stock
 
    $192.66 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Category 5e M12 4 Position D code Armored Double Shielded Industrial Cable, M12 M / M12 F, 10.0m
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company