L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  Cat5e Right Angle Cable Assemblies  >  TRD815RA6BLK

Category 5E Left Angle RJ45 Ethernet Patch Cords - Left Angle to Straight- Black

Category 5E Left Angle RJ45 Ethernet Patch Cords - Left Angle to Straight- Black

L-com's unique, patented, right angle patch cables provide true Category 5E performance at an affordable price. These newly designed right angle Ethernet patch cables feature a specialized channel separator and load bar to achieve Cat 5E performance while maintaining a right angle bend. L-com's right angle cables are superior to competitor's right angle assemblies. We've tested it ourselves and the competitor's right angle cables do not pass the Cat 5e test since the twists of the individual pairs are not maintained into the connector body. These industry first cables are perfect for use in tight fit applications and dense connectivity applications commonly found in data centers. Order online today!

Item # Length Availability Price   Quantity

TRD815RA6BLK-1
1.0
In Stock
 
    $6.17 
TRD815RA6BLK-2
2.0
In Stock
 
    $6.52 
TRD815RA6BLK-3
3.0
In Stock
 
    $7.00 
TRD815RA6BLK-5
5.0
In Stock
 
    $7.69 
TRD815RA6BLK-7
7.0
In Stock
 
    $8.50 
TRD815RA6BLK-10
10.0
In Stock
 
    $10.02 
TRD815RA6BLK-15
15.0
In Stock
 
    $11.88 
TRD815RA6BLK-20
20.0
In Stock
 
    $13.87 
TRD815RA6BLK-25
25.0
In Stock
 
    $14.57 
TRD815RA6BLK-30
30.0
In Stock
 
    $17.60 
  


More Ideas
Cat5e Keystone Style Shielded and non-Shielded Panel Mount RJ45 Couplers                                                                                                                                                                                      Cat5e Keystone Style Shielded and non-Shielded Panel Mount RJ45 Couplers
 Your Price:   $11.07
Availability:     In Stock
    More Info
Right Angle Category Rated C5e, C6, & C6a RJ45 Coupler-Keystone Panel Mount Style (Shielded and Unshielded)                                                                                                                                                   Right Angle Category Rated C5e, C6, & C6a RJ45 Coupler-Keystone Panel Mount Style (Shielded and Unshielded)
 Your Price:   $10.42
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.