L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Telecom/Modular  >  Industrial Harsh Environment  >  Harsh Environment IP67 RJ45 Jacks  >  WPBH  >  WPBHC5E

Category 5e IP67 RJ45 Bulkhead Panel Mount Coupler, Shielded, Feed-Thru with Dust Cap


C5E RJ45 COUPLER IP67 BULKHEAD
Roll over image to zoom in
C5E RJ45 COUPLER IP67 BULKHEAD C5E RJ45 COUPLER IP67 BULKHEAD C5E RJ45 COUPLER IP67 BULKHEAD C5E RJ45 COUPLER IP67 BULKHEAD C5E RJ45 COUPLER IP67 BULKHEAD
L-com Item # WPBHC5E

List Price$15.58
Your Price 1-9$15.58
10-24$15.27
25-99$14.65
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

Bring waterproof protection to your network today with L-com's IP67 rated RJ45 bulkheads. Available in both Category 5e and Category 6, these couplers are RJ45 female/female or RJ45 female/110 punchdown and are shielded for maximum EMI/RFI protection. No special mating assemblies required as couplers are designed to be capped when not in use for IP67 rated seal (dust cap and lanyard are included), however, special IP rated, mated assemblies are available. As such, each coupler comes with a dust cap tethered by a lanyard. A coupling nut and o-ring along with a simple cut-out allow for mounting without additional hardware or tooling. The inner side of the coupler has as little protrusion as possible allowing you have the maximum space to work with inside your panel or box. The 110 punchdown versions are also compliant for PoE+ applications! Contact us today for your volume needs.

L-com Item #WPBHC5E
ManufacturerL-com
UPC # (More)822335375147
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Prevent dust and moisture from entering your network connection with a water tight seal when dust cap is engaged or when mated to TRD815WP series of assemblies
  • RJ45 Female to RJ45 Female, Category 5e rated
  • Threaded style mating ensures tight and secure seal
  • No hardware required for mounting
  • No special mating assemblies required as couplers are designed to be capped when not in use for IP67 rated seal (dust cap and lanyard are included), however, special IP rated, mated assemblies are available in the TRD815WP series of assemblies
Applications:
  • Industrial Ethernet
  • Premise wiring
  • Harsh Environment
  • Factory Automation
  • Outdoor Applications
Accessories for this product . . .

Similar Products

Cat5e Coupler - Unshielded RJ45 (8x8) Keystone Feed-thru                                            Cat5e Coupler - Unshielded RJ45 (8x8) Keystone Feed-thru
Your Price: $5.68
Availability: In Stock
More Info
Cat 3 Coupler - Shielded RJ45 (8x8) Keystone Feed-thru                                              Cat 3 Coupler - Shielded RJ45 (8x8) Keystone Feed-thru
Your Price: $5.56
Availability: In Stock
More Info
Modular Coupler, RJ45 (8x8), Cross Wired                                                            Modular Coupler, RJ45 (8x8), Cross Wired
Your Price: $3.80
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Category 5e IP67 RJ45 Bulkhead Panel Mount Coupler, Shielded, Feed-Thru with Dust Cap
© Infinite Electronics International, Inc.