L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Outdoor Rated Cable Assemblies  >  TRD695AODS  >  TRD695AODS-3

Cat6a Shielded Outdoor Patch Cable, RJ45/RJ45, Black, 3.0 ft


RJ45 C6a F/UTP 23SLD PE 3F
Roll over image to zoom in
L-com Item # TRD695AODS-3

List Price$39.44
Your Price 1-9$39.44
10-24$37.07
25-99$34.71
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Protect Ethernet cable runs outside with L-com's Shielded Outdoor Category 6a rated cables. The jacket provides moisture and UV protection when used in an outdoor environment and is suitable for direct burial. A foil shield protects the cable from unwanted EMI or RFI interference. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Rated for Cat6a 10gig speeds. Custom lengths are available; contact us today with your project requirements.

L-com Item #TRD695AODS-3
ManufacturerL-com
UPC # (More)822335375581
RoHS StatusNot Compliant At This Time (More)
Features:
  • Category 6a rated
  • PE (Polyethylene) Jacket provides moisture, water and UV protection for outdoor applications and is suitable for direct burial
  • Overall Foil shield to protect from EMI/RFI interference
  • 23AWG solid conductors
  • Temperature range of -40°C to +70°C
Applications:
  • Outdoor or Industrial Ethernet
  • Direct Burial applications
  • Process Industry applications
  • Manufacturing
  • 10gig applications
Accessories for this product . . .

Similar Products

Premium Cat6a Cable, RJ45 / RJ45, Blue 3.0 ft                                                       Premium Cat6a Cable, RJ45 / RJ45, Blue 3.0 ft
Your Price: $14.97
Availability: In Stock
More Info
Premium Cat6a Cable, RJ45 / RJ45, Black 3.0 ft                                                      Premium Cat6a Cable, RJ45 / RJ45, Black 3.0 ft
Your Price: $14.97
Availability: In Stock
More Info
Premium Cat6a Cable, RJ45 / RJ45, Red 3.0 ft                                                        Premium Cat6a Cable, RJ45 / RJ45, Red 3.0 ft
Your Price: $14.97
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

TRD695AODS-1
1.0
In Stock
 
    $37.26 
TRD695AODS-3
3.0
In Stock
 
    $39.44 
TRD695AODS-5
5.0
In Stock
 
    $41.63 
TRD695AODS-10
10.0
In Stock
 
    $47.10 
TRD695AODS-25
25.0
In Stock
 
    $63.51 
TRD695AODS-50
50.0
In Stock
 
    $90.87 
TRD695AODS-75
75.0
In Stock
 
    $118.22 
TRD695AODS-100
100.0
In Stock
 
    $142.45 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Cat6a Shielded Outdoor Patch Cable, RJ45/RJ45, Black, 3.0 ft
© Infinite Electronics International, Inc.
an Infinite company