L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Outdoor Rated Cable Assemblies  >  TRD695AODS  >  TRD695AODS-25

Cat6a Shielded Outdoor Patch Cable, RJ45/RJ45, Black, 25.0 ft


RJ45 C6a F/UTP 23SLD PE 25F
Roll over image to zoom in
L-com Item # TRD695AODS-25

List Price$63.51
Your Price 1-9$63.51
10-24$59.70
25-99$55.89
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Protect Ethernet cable runs outside with L-com's Shielded Outdoor Category 6a rated cables. The jacket provides moisture and UV protection when used in an outdoor environment and is suitable for direct burial. A foil shield protects the cable from unwanted EMI or RFI interference. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Rated for Cat6a 10gig speeds. Custom lengths are available; contact us today with your project requirements.

L-com Item #TRD695AODS-25
ManufacturerL-com
UPC # (More)822335374553
RoHS StatusNot Compliant At This Time (More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Category 6a rated
  • PE (Polyethylene) Jacket provides moisture, water and UV protection for outdoor applications and is suitable for direct burial
  • Overall Foil shield to protect from EMI/RFI interference
  • 23AWG solid conductors and is a great fit for PoE and PoE+ applications
  • Temperature range of -40°C to +70°C
Applications:
  • Outdoor or Industrial Ethernet
  • Direct Burial applications
  • Process Industry applications
  • Manufacturing
  • 10gig applications
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

Premium Cat6a Cable, RJ45 / RJ45, Blue 25.0 ft                                                      Premium Cat6a Cable, RJ45 / RJ45, Blue 25.0 ft
Your Price: $35.66
Availability: In Stock
More Info
Premium Cat6a Cable, RJ45 / RJ45, Black 25.0 ft                                                     Premium Cat6a Cable, RJ45 / RJ45, Black 25.0 ft
Your Price: $35.66
Availability: In Stock
More Info
Premium Cat6a Cable, RJ45 / RJ45, Red 25.0 ft                                                       Premium Cat6a Cable, RJ45 / RJ45, Red 25.0 ft
Your Price: $35.66
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

TRD695AODS-1
1.0
In Stock
 
    $37.26 
TRD695AODS-3
3.0
In Stock
 
    $39.44 
TRD695AODS-5
5.0
In Stock
 
    $41.63 
TRD695AODS-10
10.0
In Stock
 
    $47.10 
TRD695AODS-25
25.0
In Stock
 
    $63.51 
TRD695AODS-50
50.0
In Stock
 
    $90.87 
TRD695AODS-75
75.0
In Stock
 
    $118.22 
TRD695AODS-100
100.0
In Stock
 
    $142.45 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Cat6a Shielded Outdoor Patch Cable, RJ45/RJ45, Black, 25.0 ft
© Infinite Electronics International, Inc.