L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Outdoor Rated Cable Assemblies  >  TRD695AOD  >  TRD695AOD-10

Cat6a Outdoor Patch Cable, RJ45/RJ45, Black, 10.0 ft


RJ45 C6A UTP 23SLD PE BLK 10F
Roll over image to zoom in
L-com Item # TRD695AOD-10

List Price$43.98
Your Price 1-9$43.98
10-24$41.34
25-99$38.70
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Protect Ethernet cable runs outside with L-com's Outdoor Category 6a rated cables. The jacket provides moisture and UV protection when used in an outdoor environment and has a CMX burn rating. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Rated for Cat6a 10gig speeds. Custom lengths are available; contact us today with your project requirements.

L-com Item #TRD695AOD-10
ManufacturerL-com
UPC # (More)822335374621
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Category 6a rated
  • PE (Polyethylene) Jacket provides moisture, water and UV protection for outdoor applications
  • Flame rating per IEC-332-1 and UL type CMX
  • 23AWG solid conductors
  • Temperature range of -20°C to +70°C
Applications:
  • Industrial Ethernet
  • Up to 10gig applications
  • Process Industry applications
  • Manufacturing
  • Outdoor applications
Accessories for this product . . .

Similar Products

Premium Cat 6 Cable, RJ45 / RJ45, Yellow 10.0 ft                                                    Premium Cat 6 Cable, RJ45 / RJ45, Yellow 10.0 ft
Your Price: $13.12
Availability: In Stock
More Info
Premium Cat 6 Cable, RJ45 / RJ45, Green 10.0 ft                                                     Premium Cat 6 Cable, RJ45 / RJ45, Green 10.0 ft
Your Price: $13.12
Availability: In Stock
More Info
Premium Cat 6 Cable, RJ45 / RJ45, Red 10.0 ft                                                       Premium Cat 6 Cable, RJ45 / RJ45, Red 10.0 ft
Your Price: $13.12
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

TRD695AOD-1
1.0
In Stock
 
    $34.13 
TRD695AOD-3
3.0
In Stock
 
    $36.32 
TRD695AOD-5
5.0
In Stock
 
    $38.51 
TRD695AOD-10
10.0
In Stock
 
    $43.98 
TRD695AOD-25
25.0
In Stock
 
    $60.39 
TRD695AOD-50
50.0
In Stock
 
    $87.74 
TRD695AOD-75
75.0
In Stock
 
    $115.09 
TRD695AOD-100
100.0
In Stock
 
    $142.45 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Cat6a Outdoor Patch Cable, RJ45/RJ45, Black, 10.0 ft
© Infinite Electronics International, Inc.
an Infinite company