L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Outdoor Rated Cable Assemblies  >  TRD695AHF  >  TRD695AHF-3

Cat6a Double Shielded Outdoor Industrial High Flex Ethernet Cable TPE, RJ45 / RJ45, Teal, 3.0ft


RJ45 C6A SFUTP TPE TEL HFX 3F
Roll over image to zoom in
L-com Item # TRD695AHF-3

List Price$37.36
Your Price 1-9$37.36
10-24$35.87
25-99$34.37
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Designed for industrial or outdoor environments where ordinary patch cables fail, this exclusive ultra flexible Category 6a patch cord series from L-com is built to take a beating. These cables utilize an outdoor rated FR-TPE (Flame-Retardant Thermoplastic Elastomer) jacket that is resistant to industrial Oils and UV damage while maintaining a CMX flame rating. Double shielding along with L-com's shielded RJ45 connectors remove EMI/RFI interference as a concern for your installation. The cable is EIA568 color-coded for compatibility with standard installations. Contact L-com today with your project requirements.

L-com Item #TRD695AHF-3
ManufacturerL-com
UPC # (More)822335365308

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Outdoor & Industrial rated Oil, UV and Moisture resistant FR-TPE (Flame-Retardant Thermoplastic Elastomer) jacket w/ UL CMX burn rating
  • 100% Foil + 80% Braid shield along with fully shielded RJ45 connectors reduces or eliminates EMI/RFI
  • Dynamic temperature range of -40°C to +75°C; PoE 802.3af & 802.3at compliant to 210ft (64m)
  • Flex Rating: 1 million cycles at 2.75" (10X cable O.D. Min radius) and 10 Million cycles at 5" (20X cable O.D. min radius)
  • Rated for up Category 6a 10gig applications
Applications:
  • 10GBASE-T - 10/100/1000/10000 Ethernet
  • Industrial Ethernet
  • Harsh Environment
  • Factory Automation
  • Outdoor Use
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

LSZH Shielded Category 6a Cable, RJ45 / RJ45, 26AWG Stranded, Blue, 3.0ft                           LSZH Shielded Category 6a Cable, RJ45 / RJ45, 26AWG Stranded, Blue, 3.0ft
Your Price: $27.50
Availability: In Stock
More Info
LSZH Shielded Category 6a Cable, RJ45 / RJ45, 26AWG Stranded, Red, 3.0ft                            LSZH Shielded Category 6a Cable, RJ45 / RJ45, 26AWG Stranded, Red, 3.0ft
Your Price: $27.50
Availability: In Stock
More Info
LSZH Shielded Category 6a Cable, RJ45 / RJ45, 26AWG Stranded, Black, 3.0ft                          LSZH Shielded Category 6a Cable, RJ45 / RJ45, 26AWG Stranded, Black, 3.0ft
Your Price: $27.50
Availability: 4 Weeks
More Info
Item #   Length   Availability   Price       Quantity  

TRD695AHF-1
1.0
In Stock
 
    $31.05 
TRD695AHF-2
2.0
In Stock
 
    $34.21 
TRD695AHF-3
3.0
In Stock
 
    $37.36 
TRD695AHF-5
5.0
In Stock
 
    $43.68 
TRD695AHF-7
7.0
In Stock
 
    $49.99 
TRD695AHF-10
10.0
In Stock
 
    $60.86 
TRD695AHF-15
15.0
In Stock
 
    $78.68 
TRD695AHF-20
20.0
In Stock
 
    $91.02 
TRD695AHF-25
25.0
In Stock
 
    $106.32 
TRD695AHF-30
30.0
In Stock
 
    $122.59 
TRD695AHF-40
40.0
In Stock
 
    $154.15 
TRD695AHF-50
50.0
In Stock
 
    $193.41 
TRD695AHF-75
75.0
In Stock
 
    $264.64 
TRD695AHF-100
100.0
In Stock
 
    $346.59 
TRD695AHF-125
125.0
In Stock
 
    $422.45 
TRD695AHF-150
150.0
Call Us
 
    $501.36 
Need a different length? Try our cable configurator or call us now!   
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Cat6a Double Shielded Outdoor Industrial High Flex Ethernet Cable TPE, RJ45 / RJ45, Teal, 3.0ft
© Infinite Electronics International, Inc.