L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Harsh Environment  >  Outdoor Rated Cable Assemblies  >  TRD695ODS  >  TRD695ODS-100

Cat6 Shielded Outdoor Patch Cable, RJ45/RJ45, Black, 100.0 ft


RJ45 C6 F/UTP PE BLK 100F
Roll over image to zoom in
L-com Item # TRD695ODS-100

List Price$133.70
Your Price 1-9$133.70
10-24$125.68
25-99$117.66
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Protect Ethernet cable runs outside with L-com's Shielded Outdoor Category 6 rated cables. The jacket provides moisture and UV protection when used in an outdoor environment and is suitable for direct burial. A foil shield protects the cable from unwanted EMI or RFI interference. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Custom lengths are available; contact us today with your project requirements.

L-com Item #TRD695ODS-100
ManufacturerL-com
UPC # (More)822335373693
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)
Features:
  • Category 6 rated
  • PE (Polyethylene) Jacket provides moisture, water and UV protection for outdoor applications and is suitable for direct burial
  • Overall Foil shield to protect from EMI/RFI interference
  • 23AWG solid conductors
  • Temperature range of -40°C to +70°C
Applications:
  • Outdoor or Industrial Ethernet
  • Direct Burial applications
  • Process Industry applications
  • Manufacturing
  • 10/100/1000 applications
Accessories for the Cat6 Shielded Outdoor Patch Cable, RJ45/RJ45, Black, 100.0 ft

Category 6 IP67 RJ45 Bulkhead Panel Mount Coupler, Shielded, Feed-Thru with Dust Cap
Category 6 IP67 RJ45 Bulkhead Panel Mount Coupler, Shielded, Feed-Thru with Dust Cap
Similar Products

Shielded Cat 6 Cable, RJ45 / RJ45 PVC Jacket, Blue 100.0 ft                                         Shielded Cat 6 Cable, RJ45 / RJ45 PVC Jacket, Blue 100.0 ft
Your Price: $85.27
Availability: In Stock
More Info
Shielded Cat 6 Cable, RJ45 / RJ45 PVC Jacket, Gray 100.0 ft                                         Shielded Cat 6 Cable, RJ45 / RJ45 PVC Jacket, Gray 100.0 ft
Your Price: $85.27
Availability: In Stock
More Info
Shielded Cat 6 Cable, RJ45 / RJ45 PVC Jacket, Black 100.0 ft                                        Shielded Cat 6 Cable, RJ45 / RJ45 PVC Jacket, Black 100.0 ft
Your Price: $85.27
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

TRD695ODS-1
1.0
In Stock
 
    $29.75 
TRD695ODS-3
3.0
In Stock
 
    $31.85 
TRD695ODS-5
5.0
In Stock
 
    $41.45 
TRD695ODS-10
10.0
In Stock
 
    $39.20 
TRD695ODS-25
25.0
Call Us
 
    $54.95 
TRD695ODS-50
50.0
Call Us
 
    $81.20 
TRD695ODS-75
75.0
In Stock
 
    $103.35 
TRD695ODS-100
100.0
In Stock
 
    $133.70 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Cat6 Shielded Outdoor Patch Cable, RJ45/RJ45, Black, 100.0 ft
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company