L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Outdoor/Industrial Bulk Cable  >  TOFC6

Cat6 Shielded Outdoor Direct Burial & Aerial UV Resistant Bulk Cable

Cat6 Shielded Outdoor Direct Burial & Aerial UV Resistant Bulk Cable

The L-com's shielded outdoor Ethernet cables are designed for outdoor applications. The jackets are water proof and UV resistant with a CMX burn rating. A foil shield and drain wire help filter unwanted EMI/RFI interference. Cables are rated for Category 5e applications. Additional features include 23AWG solid conductors which are excellent for punch-down and PoE/PoE+ applications, standard TIA/EIA wiring and an operating temperature of up to 70°C. Available in 1,000 ft reels. Two versions available: Round Direct Burial capable and Figure-8 style Aerial Messenger. Choose the best for your application and order online today!

Category 6 Shielded PE Outdoor Direct Burial 23 AWG Solid, 1,000ft, Black Category 6 Shielded PE Outdoor Direct Burial 23 AWG Solid, 1,000ft, Black Quantity   
Item # TOFC6-BLK 
List Price $287.98  Price Breaks  Availability  In Stock



 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.