Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Ethernet Cabling  >  Bulk Cable  >  Category 6  >  TFC6101  >  TFC6101

Cat6 Shielded, 4-pr Stranded PVC 26AWG, 1,000Ft Reel

   Features
  • Premium Grade Category 6 Shielded Bulk Cable
  • Aluminized Polyester Shield for protection from EMI
  • 26AWG stranded conductors for flexibility
  • Durable RoHS compliant PVC jacket - Color Lt Gray
  • EIA/TIA 568, TSB-36, ISO/IEC 11801
Cat6 Shielded, 4-pr Stranded PVC 26AWG, 1,000Ft Reel
Click image to zoom Click image(s) to zoom
List Price 
$349.00
Your Price1-9$349.00
10-24$342.02
25-99$335.04
100-249$328.06
250 +$321.08
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

For Protection against EMI/RFI interference L-com's High-Performance Category 6 Shielded bulk cable is the perfect choice. Designed for today's hi-speed gigabit networks, this Category 6 cable from L-com is made to out perform all others. With a 100% foil shield covering 4-Pair 26AWG stranded conductors, your data is protected from interference. Designed to exceed EIA568B standards, this cable will easily handle Gigabit Ethernet applications. Contact us today for all of your network cabling needs.

   Details
L-com Item #TFC6101
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
ColorLt. Gray

   Applications
  • Premise wiring
  • Gigabit Ethernet
  • Telecommunications
  • Network installation
Catalog Page
2D Drawing (.pdf)

Similar Products
Cat6 Bulk PVC w/Shield, 1,000 ft Reel, 4 Pr. Stranded Red                                           Cat6 Bulk PVC w/Shield, 1,000 ft Reel, 4 Pr. Stranded Red
Your Price:   $349.00
Availability:   In Stock
    More Info
Cat6 Bulk PVC w/Shield, 1,000 ft Reel, 4 Pr. Stranded Yellow                                        Cat6 Bulk PVC w/Shield, 1,000 ft Reel, 4 Pr. Stranded Yellow
Your Price:   $349.00
Availability:   14 Days
    More Info
Cat6 Bulk PVC w/Shield, 1,000 ft Reel, 4 Pr. Stranded Black                                         Cat6 Bulk PVC w/Shield, 1,000 ft Reel, 4 Pr. Stranded Black
Your Price:   $349.00
Availability:   14 Days
    More Info

Accessories for the Cat6 Shielded, 4-pr Stranded PVC 26AWG, 1,000Ft Reel
Knife and Scissor with Holder
Knife and Scissor with Holder
Crimp Tool Body, accepts any HTS2100 Die Set
Crimp Tool Body, accepts any HTS2100 Die Set
UTP/STP Cable Stripper for Round or Flat Cable
UTP/STP Cable Stripper for Round or Flat Cable
Brady IDXPERT Handheld Labeling System (ABC Layout)
Brady IDXPERT Handheld Labeling System (ABC Layout)

Customers who bought the Cat6 Shielded, 4-pr Stranded PVC 26AWG, 1,000Ft Reel product also bought . . .
8x8 Shielded Plug with Strain Relief (Stepped Load Bar)- Pkg/50
8x8 Shielded Plug with Strain Relief (Stepped Load Bar)- Pkg/50
Modular Plug, RJ45 (8x8), Radius Entry Pkg/100
Modular Plug, RJ45 (8x8), Radius Entry Pkg/100
4-40 D-Sub Hardware Jack Screw Kit, .40 inch Thread, .232 inch Screw
4-40 D-Sub Hardware Jack Screw Kit, .40 inch Thread, .232 inch Screw
Slimline Gender Changer, DB9 Female / Female
Slimline Gender Changer, DB9 Female / Female
Slimline Gender Changer, DB25 Female / Female
Slimline Gender Changer, DB25 Female / Female
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Cat6 Shielded, 4-pr Stranded PVC 26AWG, 1,000Ft Reel
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845