Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Ethernet Cabling  >  Keystone Jacks  >  Cat6 RJ45 Jack

L-com stocks tool-less, feed thru, and 110 punch down style Category 6 jacks to fulfill all of your high speed Category 6 connectivity applications.
Show Descriptions     Show Matrix 
Category 6 – RJ45 110 Keystone Jacks – High Speed Ethernet Data Applications
Category 6 – RJ45 110 Keystone Jacks – High Speed Ethernet Data Applications
Description: L-com's Keystone Category 6 110 Punch down style connectors offer an economical choice the popular 110 punch down style connection system. Each jack is color coded for both the EIA/TIA568 A and B standards for compatibility with any installation. We also offer a selection of jack colors to fit individual installations. A shielded version is also available to maximum protection from EMI/RFI interference. By utilizing fully shielded jacks and connecting hardware, you can reduce the effects of interference on the network data transmissions. Large volume quotations are available for installers and contractors looking to save money. Contact us today!


Category 6 Keystone Jack RJ45 Tool-Less EIA568A/B
Category 6 Keystone Jack RJ45 Tool-Less EIA568A/B
Description: L-com's Keystone Category 6 tool-less style connectors make for a simple installation without the need for a punch down tool. Each jack is color coded for both the EIA/TIA568 A and B standards making for a quick and painless installation. Each connector is gated to prevent unwanted and accidental disconnects. Large volume quotations are available for installers and contractors looking to save money. Available in Cat5e or Cat6 versions with your choice of White, Black or Ivory. Contact us today!


Economy Category 6 – RJ45 110 Keystone Jacks – High Speed Ethernet Data Applications - 25 Pack
Economy Category 6 – RJ45 110 Keystone Jacks – High Speed Ethernet Data Applications - 25 Pack
Description: L-com's Economy keystone Category 6 110 punch down style connectors offer an efficient choice for 110 punch down connections while keeping costs manageable. Each jack is color coded for both the EIA/TIA568 A and B standards for compatibility with any installation and utilizes the standard 8x8 RJ45 jack. These parts come in packages of 25 keystone jacks. Available in both the standard 90° and the space saving 180° orientations as well as in Cat5e and Cat6 versions. Order online today!


Premium Grade Category 6 RJ45 - 110 Keystone Jack - 90 Degree Style
Premium Grade Category 6 RJ45 - 110 Keystone Jack - 90 Degree Style
Description: HellermannTyton's modular jacks are designed to "future proof" installations. The patented design uses crosstalk cancellation technology that allows for consistently superior performance. The jack's design promotes ease of use for the installer. An extra tab allows for effortless removal of the jack from the faceplate and a built-in strain relief maintains solid termination of cable. Large volume quote available; Contact us today.


Category 6 Keystone Jack RJ45 Tool-less EIA568A/B with Mounting Flange Kit
Category 6 Keystone Jack RJ45 Tool-less EIA568A/B with Mounting Flange Kit
Description: These unique Category 6 panel mount RJ45 connector kits solve the problem of mounting category rated jacks into panels that are too thick for standard keystone style systems. These connectors feature a unique tool-less termination on the back allowing for quick termination of cables. Each jack is color coded for both the EIA/TIA568 A and B standards making for a quick and painless installation. Each connector is gated to prevent unwanted and accidental disconnects. The metal flange allows secure mounting of this connector into panels thicker than 0.062". Parts are packaged as a kit, including the flange, two 4-40 screws, and one RJ45 Cat6 jack. Available in Cat5 or Cat6 versions with your choice of White, Black or Ivory. Order online today!


Panel Mount Category 6 RJ45 110 Punchdown Connectors – Secure mounting to rack panels
Panel Mount Category 6 RJ45 110 Punchdown Connectors – Secure mounting to rack panels
Description: These unique Category 6 panel mount RJ45 connector kits solve the problem of mounting category rated jacks into panels that are too thick for standard keystone style systems. These connectors use a standard 110 IDC style termination on the back allowing for quick termination. The metal flange allows secure mounting of this connector into panels thicker than 0.062". Packaged as a kit, including the flange, two 4-40 screws, and one RJ45 Cat 5E jack.


Panel Mount Category 6 RJ45 Tool-less Connectors – Secure mounting to rack panels
Panel Mount Category 6 RJ45 Tool-less Connectors – Secure mounting to rack panels
Description: These unique Category 6 panel mount RJ45 connector kits solve the problem of mounting category rated jacks into panels that are too thick for standard keystone style systems. These connectors feature a unique tool-less termination on the back allowing for quick termination of cables. The metal flange allows secure mounting of this connector into panels thicker than 0.062". Packaged as a kit, including the flange, two 4-40 screws, and one RJ45 Cat 6 jack.


Show Descriptions     Show Matrix 
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845