Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Ethernet Cabling  >  Modular Plugs (Crimp Type)  >  Cat6 RJ45 Connectors

L-com stock thousands of standard and shielded Category 6 crimp style plugs to suit all of your application requirements. Additionally, we offer Cat 6 crimp plugs for solid and stranded conductor cabling.
Show Descriptions     Show Matrix 
Cat6 Rated RJ45 Crimp Plug (8X8) - Non-Shielded
Cat6 Rated RJ45 Crimp Plug (8X8) - Non-Shielded
Description: Finding the right modular plug has never been easier with L-com's extensive line of products. Stewart's staggered-pin category 6 rated RJ45 crimp plug is designed for today's high performance networks. A superior two-prong contact design works for both Solid and Stranded conductors. The pair management bar holds conductors in the proper position for crimping to improve cable performance. Order online today!


Category 6 Rated RJ45 Crimp Plug (8X8) - Non-Shielded
Category 6 Rated RJ45 Crimp Plug (8X8) - Non-Shielded
Description: Finding the right modular plug has never been easier with L-com's extensive line of products. Stewart's staggered-pin category 6 rated RJ45 crimp plug is designed for today's high performance networks. A superior two-prong contact design works for both Solid and Stranded conductors. An integrated strain relief boot holds the cable in the proper position while crimping and provides protection to the cable connection after installation. Same day shipping on most items; Order online today! Note: Recommended Crimp Tool: HTS2600 (only use the pin crimp portion of the tool)


Cat6 RJ45 Crimp Plug (8X8) - Non-Shielded
Cat6 RJ45 Crimp Plug (8X8) - Non-Shielded
Description: Finding the right modular plug has never been easier with L-com's extensive line of products. Stewart's staggered-pin category 6 rated RJ45 crimp plug is designed for today's high performance networks. A superior two-prong contact design works for both Solid and Stranded conductors. An integrated strain relief boot holds the cable in the proper position while crimping and provides protection to the cable connection after installation. Same day shipping on most items; Order online today!


High Performance Cat6 rated, Shielded Modular Plug, RJ45 (8x8), for Large OD Conductors
High Performance Cat6 rated, Shielded Modular Plug, RJ45 (8x8), for Large OD Conductors
Description: Now available is a high performance Category 6 rated, shielded RJ45 plug that allows users to terminate cable with large OD conductors. These plugs will terminate conductors in a range of .044" to .048". They also have metallic strain relief that accepts large OD cable of up to .310". This strain relief provides superior cable retention and reliable 360° shielding contact. The plugs come with a load bar for a simple and easy termination. The plugs work equally well with solid or stranded conductors. L-com specifically recommends these plugs for use with our TFDL5089 outdoor/industrial Cat5e cable. Available individually or in 10 packs. Order today.


Show Descriptions     Show Matrix 
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845