Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Ethernet Cabling  >  Bulk Cable  >  Category 6  >  TFC2930-40  >  TFC2934

Cat6 Bulk PVC w/Shield, 1,000 ft Reel, 4 Pr. Stranded Yellow


Cat6 Bulk PVC w/Shield, 1,000 ft Reel, 4 Pr. Stranded Yellow

Click image to zoom Click image(s) to zoom
L-com Item # TFC2934

List Price
$349.00
Your Price 1-9$349.00
10-24$342.02
25-99$335.04
100-249$328.06
250 +$321.08
Availability:
6/7/2013
Quantity  

 
Maximize performance in your next cabling project with L-com's Category 6 shielded twisted pair cabling. This shielded series bulk cable is EIA568 color-coded for compatibility with standard installations. A foil wrap with a drain wire protects signals from external noise. Stranded conductors are flexible and designed for patch cord usage. Available Black, Red, Yellow, Blue, White or Beige. Order online today!

L-com Item #TFC2934
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
ColorYellow
Features:
  • Shielded Category 6 bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • EIA568 color-coded for compatibility with standard installations
  • EIA/TIA 568 compliant Category 6 rated to 250Mhz for high performance Ethernet networks
  • 26AWG stranded conductors for flexibility
  • Available in Black, Red, Yellow, Blue, White or Beige
Similar Products In Stock

Cat6 Shielded, 4-pr Stranded PVC 26AWG, 1,000Ft Reel                                                Cat6 Shielded, 4-pr Stranded PVC 26AWG, 1,000Ft Reel
Your Price: $349.00
Availability: In Stock
More Info
Cat6 Bulk PVC w/Shield, 1,000 ft Reel, 4 Pr. Stranded Blue                                          Cat6 Bulk PVC w/Shield, 1,000 ft Reel, 4 Pr. Stranded Blue
Your Price: $349.00
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845