L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Continuous Flex Industrial Cables  >  TRD855HFT-IND  >  TRD855HFT-50

Cat5e UTP TPE High Flex Outdoor Industrial Ethernet Cable, RJ45 / RJ45, Black, 50.0 ft


RJ45 C5e UTP HIFLX TPE BLK 50F
Roll over image to zoom in
L-com Item # TRD855HFT-50

List Price$90.23
Your Price 1-9$90.23
10-24$84.82
25-99$79.40
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Designed for industrial or outdoor environments where ordinary patch cables fail, this exclusive ultra flexible Category 5E patch cord series from L-com is built to take a beating. These cables utilize an outdoor rated TPE (Thermoplastic Elastomer) jacket that is resistant to Industrial Oils, UV Damage and Weld Spatter while maintaining a CMX flame rating. The cable is EIA568 color-coded for compatibility with standard installations and has a continuous flex rating into the millions. Contact L-com today with your project requirements.

L-com Item #TRD855HFT-50
ManufacturerL-com
UPC # (More)822335376014

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Built with Category 5e rated UTP cable
  • TPE (termoplastic elastomer) jacket is outdoor rated, UV resistant, weld spatter resistant, oil resistant and has a CMX UL burn rating
  • Continuous flexing: 1 million cycles at 2.48" (10x cable OD) and 10 million cycles at 4.96" (20x cable OD)
  • 24AWG stranded conductors and temperature range of -40°C TO +80°C
  • Excellent for PoE applications as the cable is 600V rated and will meet 802.3af & 802.3at PoE compliancy up to 278.9ft (85 meters)
Applications:
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Outdoor Use
  • Harsh Environment applications
Similar Products

Cat. 5E EIA568 Patch Cable, RJ45 / RJ45, Gray 50.0 ft                                               Cat. 5E EIA568 Patch Cable, RJ45 / RJ45, Gray 50.0 ft
Your Price: $23.54
Availability: In Stock
More Info
Cat. 5E EIA568 Plenum Patch Cable, RJ45 / RJ45, 50.0 ft                                             Cat. 5E EIA568 Plenum Patch Cable, RJ45 / RJ45, 50.0 ft
Your Price: $52.91
Availability: In Stock
More Info
Category 5E Outdoor Patch Cable, RJ45/RJ45, Weather Tight Grommet 50.0 ft                           Category 5E Outdoor Patch Cable, RJ45/RJ45, Weather Tight Grommet 50.0 ft
Your Price: $108.60
Availability: In Stock
More Info
Item #   Length   Availability   Price       Quantity  

TRD855HFT-1
1.0
In Stock
 
    $14.78 
TRD855HFT-3
3.0
In Stock
 
    $17.81 
TRD855HFT-5
5.0
In Stock
 
    $20.79 
TRD855HFT-10
10.0
In Stock
 
    $28.33 
TRD855HFT-25
25.0
In Stock
 
    $50.92 
TRD855HFT-50
50.0
In Stock
 
    $90.23 
TRD855HFT-75
75.0
In Stock
 
    $127.89 
TRD855HFT-100
100.0
In Stock
 
    $165.54 
Need a different length? Try our cable configurator or call us now!   
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Cat5e UTP TPE High Flex Outdoor Industrial Ethernet Cable, RJ45 / RJ45, Black, 50.0 ft
© Infinite Electronics International, Inc.