L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Outdoor Rated Cable Assemblies  >  TRD855ODS  >  TRD855ODS-5

Cat5e Shielded Outdoor Patch Cable, RJ45/RJ45, Black, 5.0 ft


RJ45 C5E F/UTP PE BLK 5F
Roll over image to zoom in
L-com Item # TRD855ODS-5

List Price$29.13
Your Price 1-9$29.13
10-24$27.38
25-99$25.63
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Protect Ethernet cable runs outside with L-com's Shielded Outdoor Category 5E rated cables. The jacket provides moisture and UV protection when used in an outdoor environment and maintains a CMX burn rating. A foil shield protects the cable from unwanted EMI or RFI interference. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Custom lengths are available; contact us today with your project requirements.

L-com Item #TRD855ODS-5
ManufacturerL-com
UPC # (More)822335373600
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Category 5e rated
  • PE (Polyethylene) Jacket provides moisture, water and UV protection for outdoor applications and maintains a CMX burn rating
  • Overall Foil shield to protect from EMI/RFI interference
  • 24AWG solid conductors
  • Temperature range of -40°C to +70°C
Applications:
  • Industrial Ethernet
  • 10/100BASE-TX
  • Process Industry applications
  • Manufacturing
  • Outdoor or Harsh Environment applications
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

Cat5e RJ45 Ethernet Cable -Shielded 26 AWG  PVC Jacket - Gray, 5.0 ft                               Cat5e RJ45 Ethernet Cable -Shielded 26 AWG PVC Jacket - Gray, 5.0 ft
Your Price: $10.34
Availability: In Stock
More Info
Industrial Category 5E Shielded Patch Cord, 5.0 meter                                               Industrial Category 5E Shielded Patch Cord, 5.0 meter
Your Price: $72.63
Availability: In Stock
More Info
Shielded Cat. 5E Plenum Cable, RJ45 / RJ45, 5.0 ft                                                  Shielded Cat. 5E Plenum Cable, RJ45 / RJ45, 5.0 ft
Your Price: $39.08
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

TRD855ODS-1
1.0
In Stock
 
    $24.79 
TRD855ODS-3
1.0
In Stock
 
    $26.96 
TRD855ODS-5
5.0
In Stock
 
    $29.13 
TRD855ODS-10
10.0
In Stock
 
    $34.55 
TRD855ODS-25
25.0
In Stock
 
    $50.80 
TRD855ODS-50
50.0
In Stock
 
    $77.89 
TRD855ODS-75
75.0
In Stock
 
    $104.99 
TRD855ODS-100
100.0
In Stock
 
    $132.08 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Cat5e Shielded Outdoor Patch Cable, RJ45/RJ45, Black, 5.0 ft
© Infinite Electronics International, Inc.
an Infinite company