L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Outdoor Rated Cable Assemblies  >  TRD855ODS  >  TRD855ODS-100

Cat5e Shielded Outdoor Patch Cable, RJ45/RJ45, Black, 100.0 ft


RJ45 C5E F/UTP PE BLK 100F
Roll over image to zoom in
L-com Item # TRD855ODS-100

List Price$132.08
Your Price 1-9$132.08
10-24$124.16
25-99$116.23
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Protect Ethernet cable runs outside with L-com's Shielded Outdoor Category 5E rated cables. The jacket provides moisture and UV protection when used in an outdoor environment and maintains a CMX burn rating. A foil shield protects the cable from unwanted EMI or RFI interference. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Custom lengths are available; contact us today with your project requirements.

L-com Item #TRD855ODS-100
ManufacturerL-com
UPC # (More)822335373648
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)
Features:
  • Category 5e rated
  • PE (Polyethylene) Jacket provides moisture, water and UV protection for outdoor applications and maintains a CMX burn rating
  • Overall Foil shield to protect from EMI/RFI interference
  • 24AWG solid conductors
  • Temperature range of -40°C to +70°C
Applications:
  • Industrial Ethernet
  • 10/100BASE-TX
  • Process Industry applications
  • Manufacturing
  • Outdoor or Harsh Environment applications
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

Cat5e RJ45 Ethernet Cable -Shielded 26 AWG  PVC Jacket - Gray, 100.0 ft                             Cat5e RJ45 Ethernet Cable -Shielded 26 AWG PVC Jacket - Gray, 100.0 ft
Your Price: $73.74
Availability: In Stock
More Info
Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Blue 100.0 ft                                      Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Blue 100.0 ft
Your Price: $73.74
Availability: In Stock
More Info
Shielded Cat. 5E Plenum Cable, RJ45 / RJ45, 100.0 ft                                                Shielded Cat. 5E Plenum Cable, RJ45 / RJ45, 100.0 ft
Your Price: $218.29
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

TRD855ODS-1
1.0
In Stock
 
    $24.79 
TRD855ODS-3
1.0
In Stock
 
    $26.96 
TRD855ODS-5
5.0
In Stock
 
    $29.13 
TRD855ODS-10
10.0
In Stock
 
    $34.55 
TRD855ODS-25
25.0
In Stock
 
    $50.80 
TRD855ODS-50
50.0
In Stock
 
    $77.89 
TRD855ODS-75
75.0
In Stock
 
    $104.99 
TRD855ODS-100
100.0
In Stock
 
    $132.08 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Cat5e Shielded Outdoor Patch Cable, RJ45/RJ45, Black, 100.0 ft
© Infinite Electronics International, Inc.
an Infinite company