L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Harsh Environment  >  Outdoor Rated Cable Assemblies  >  TRD855ODS  >  TRD855ODS-1

Cat5e Shielded Outdoor Patch Cable, RJ45/RJ45, Black, 1.0 ft


RJ45 C5E F/UTP PE BLK 1F
Roll over image to zoom in
L-com Item # TRD855ODS-1

List Price$23.79
Your Price 1-9$23.79
10-24$22.36
25-99$20.94
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Protect Ethernet cable runs outside with L-com's Shielded Outdoor Category 5E rated cables. The jacket provides moisture and UV protection when used in an outdoor environment and maintains a CMX burn rating. A foil shield protects the cable from unwanted EMI or RFI interference. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Custom lengths are available; contact us today with your project requirements.

L-com Item #TRD855ODS-1
ManufacturerL-com
UPC # (More)822335375482
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)
Features:
  • Category 5e rated
  • PE (Polyethylene) Jacket provides moisture, water and UV protection for outdoor applications and maintains a CMX burn rating
  • Overall Foil shield to protect from EMI/RFI interference
  • 24AWG solid conductors
  • Temperature range of -40°C to +70°C
Applications:
  • Industrial Ethernet
  • 10/100BASE-TX
  • Process Industry applications
  • Manufacturing
  • Outdoor or Harsh Environment applications
Similar Products

Shielded Cat. 5E Plenum Cable, RJ45 / RJ45, 1.0 ft                                                  Shielded Cat. 5E Plenum Cable, RJ45 / RJ45, 1.0 ft
Your Price: $29.11
Availability: In Stock
More Info
Industrial Category 5E Shielded Patch Cord, 1.0 meter                                               Industrial Category 5E Shielded Patch Cord, 1.0 meter
Your Price: $57.50
Availability: In Stock
More Info
Cat5e RJ45 Ethernet Cable -Shielded 26 AWG  PVC Jacket - Gray, 1.0 ft                               Cat5e RJ45 Ethernet Cable -Shielded 26 AWG PVC Jacket - Gray, 1.0 ft
Your Price: $7.14
Availability: 3 Weeks
More Info
Item #   Length   Availability   Price     Quantity  

TRD855ODS-1
1.0
In Stock
 
    $23.79 
TRD855ODS-3
1.0
Call Us
 
    $25.87 
TRD855ODS-5
5.0
Call Us
 
    $27.95 
TRD855ODS-10
10.0
In Stock
 
    $33.15 
TRD855ODS-25
25.0
In Stock
 
    $48.75 
TRD855ODS-50
50.0
Call Us
 
    $74.75 
TRD855ODS-75
75.0
In Stock
 
    $100.75 
TRD855ODS-100
100.0
In Stock
 
    $126.75 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Cat5e Shielded Outdoor Patch Cable, RJ45/RJ45, Black, 1.0 ft
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company