L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Harsh Environment  >  Outdoor Rated Cable Assemblies  >  TRD855ODSLZ  >  TRD855ODSLZ-3

Cat5e Shielded LSZH Outdoor Patch Cable, RJ45/RJ45, Black, 3.0 ft


RJ45 C5e F/UTP LSZH BLK 3F
Roll over image to zoom in
L-com Item # TRD855ODSLZ-3

List Price$26.87
Your Price 1-9$26.87
10-24$25.26
25-99$23.65
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Protect Ethernet cable runs outside with L-com's Shielded LSZH Outdoor Category 5E rated cables. The Low Smoke Zero Halogen jacket provides moisture and UV protection when used in an outdoor environment, has a CMX burn rating and is suitable for direct burial. A foil shield protects the cable from unwanted EMI or RFI interference. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Custom lengths are available; contact us today with your project requirements.

L-com Item #TRD855ODSLZ-3
ManufacturerL-com
UPC # (More)822335375611
RoHS StatusNot Compliant At This Time (More)
Features:
  • Category 5e rated with Overall Foil Shield
  • LSZH (Low Smoke Zero Halogen) outer jacket provides water and UV protection and is suitable for direct burial
  • Flame rating per IEC-332-1 and UL type CMX
  • 24AWG solid conductors
  • Temperature range of -20°C to +75°C
Applications:
  • Outdoor or Industrial Ethernet
  • Direct Burial applications
  • Process Industry applications
  • Manufacturing
  • Applications with restricted Toxicity
Similar Products

Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Yellow 3.0 ft                                      Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Yellow 3.0 ft
Your Price: $8.38
Availability: In Stock
More Info
Shielded Cat. 5E Plenum Cable, RJ45 / RJ45, 3.0 ft                                                  Shielded Cat. 5E Plenum Cable, RJ45 / RJ45, 3.0 ft
Your Price: $32.53
Availability: In Stock
More Info
Cat5e RJ45 Ethernet Cable -Shielded 26 AWG  PVC Jacket - Gray, 10.0 ft                              Cat5e RJ45 Ethernet Cable -Shielded 26 AWG PVC Jacket - Gray, 10.0 ft
Your Price: $12.73
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

TRD855ODSLZ-1
1.0
In Stock
 
    $24.79 
TRD855ODSLZ-3
3.0
In Stock
 
    $26.87 
TRD855ODSLZ-5
5.0
In Stock
 
    $28.95 
TRD855ODSLZ-10
10.0
In Stock
 
    $34.15 
TRD855ODSLZ-25
25.0
In Stock
 
    $49.75 
TRD855ODSLZ-50
50.0
In Stock
 
    $75.75 
TRD855ODSLZ-75
75.0
In Stock
 
    $101.75 
TRD855ODSLZ-100
100.0
In Stock
 
    $127.75 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Cat5e Shielded LSZH Outdoor Patch Cable, RJ45/RJ45, Black, 3.0 ft
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company