L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Outdoor Rated Cable Assemblies  >  TRD855ODSLZ  >  TRD855ODSLZ-10

Cat5e Shielded LSZH Outdoor Patch Cable, RJ45/RJ45, Black, 10.0 ft


RJ45 C5e F/UTP LSZH BLK 10F
Roll over image to zoom in
L-com Item # TRD855ODSLZ-10

List Price$35.59
Your Price 1-9$35.59
10-24$33.45
25-99$31.32
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Protect Ethernet cable runs outside with L-com's Shielded LSZH Outdoor Category 5E rated cables. The Low Smoke Zero Halogen jacket provides moisture and UV protection when used in an outdoor environment, has a CMX burn rating and is suitable for direct burial. A foil shield protects the cable from unwanted EMI or RFI interference. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Custom lengths are available; contact us today with your project requirements.

L-com Item #TRD855ODSLZ-10
ManufacturerL-com
UPC # (More)822335374492
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Category 5e rated with Overall Foil Shield
  • LSZH (Low Smoke Zero Halogen) outer jacket provides water and UV protection and is suitable for direct burial
  • Flame rating per IEC-332-1 and UL type CMX
  • 24AWG solid conductors
  • Temperature range of -20°C to +75°C
Applications:
  • Outdoor or Industrial Ethernet
  • Direct Burial applications
  • Process Industry applications
  • Manufacturing
  • Applications with restricted Toxicity
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

Cat5e RJ45 Ethernet Cable -Shielded 26 AWG  PVC Jacket - Gray, 10.0 ft                              Cat5e RJ45 Ethernet Cable -Shielded 26 AWG PVC Jacket - Gray, 10.0 ft
Your Price: $13.68
Availability: In Stock
More Info
Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Blue 10.0 ft                                       Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Blue 10.0 ft
Your Price: $13.68
Availability: In Stock
More Info
Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Green 10.0 ft                                      Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Green 10.0 ft
Your Price: $13.68
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

TRD855ODSLZ-1
1.0
In Stock
 
    $25.84 
TRD855ODSLZ-3
3.0
In Stock
 
    $28.00 
TRD855ODSLZ-5
5.0
In Stock
 
    $30.17 
TRD855ODSLZ-10
10.0
In Stock
 
    $35.59 
TRD855ODSLZ-25
25.0
In Stock
 
    $51.84 
TRD855ODSLZ-50
50.0
In Stock
 
    $78.94 
TRD855ODSLZ-75
75.0
In Stock
 
    $106.03 
TRD855ODSLZ-100
100.0
In Stock
 
    $133.12 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Cat5e Shielded LSZH Outdoor Patch Cable, RJ45/RJ45, Black, 10.0 ft
© Infinite Electronics International, Inc.
an Infinite company