L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Outdoor Rated Cable Assemblies  >  TRD855ODSLZ  >  TRD855ODSLZ-1

Cat5e Shielded LSZH Outdoor Patch Cable, RJ45/RJ45, Black, 1.0 ft


RJ45 C5e F/UTP LSZH BLK 1F
Roll over image to zoom in
L-com Item # TRD855ODSLZ-1

List Price$16.57
Your Price 1-9$16.57
10-24$15.58
25-99$14.58
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Protect Ethernet cable runs outside with L-com's Shielded LSZH Outdoor Category 5E rated cables. The Low Smoke Zero Halogen jacket provides moisture and UV protection when used in an outdoor environment, has a CMX burn rating and is suitable for direct burial. A foil shield protects the cable from unwanted EMI or RFI interference. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Custom lengths are available; contact us today with your project requirements.

L-com Item #TRD855ODSLZ-1
ManufacturerL-com
UPC # (More)822335375604
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Category 5e rated with Overall Foil Shield
  • LSZH (Low Smoke Zero Halogen) outer jacket provides water and UV protection and is suitable for direct burial
  • Flame rating per IEC-332-1 and UL type CMX
  • 24AWG solid conductors and is a great fit for PoE and PoE+ applications
  • Temperature range of -20°C to +75°C
Applications:
  • Outdoor or Industrial Ethernet
  • Direct Burial applications
  • Process Industry applications
  • Manufacturing
  • Applications with restricted Toxicity
Similar Products

Shielded Cat. 5E Plenum Cable, RJ45 / RJ45, 1.0 ft                                                  Shielded Cat. 5E Plenum Cable, RJ45 / RJ45, 1.0 ft
Your Price: $33.74
Availability: In Stock
More Info
Industrial Category 5E Shielded Patch Cord, 1.0 meter                                               Industrial Category 5E Shielded Patch Cord, 1.0 meter
Your Price: $80.68
Availability: In Stock
More Info
Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Green 1.0 ft                                       Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Green 1.0 ft
Your Price: $8.58
Availability: 3 Weeks
More Info
Item #   Length   Availability   Price     Quantity  

TRD855ODSLZ-1
1.0
In Stock
 
    $16.57 
TRD855ODSLZ-3
3.0
In Stock
 
    $18.86 
TRD855ODSLZ-5
5.0
In Stock
 
    $32.25 
TRD855ODSLZ-10
10.0
In Stock
 
    $37.69 
TRD855ODSLZ-25
25.0
In Stock
 
    $54.89 
TRD855ODSLZ-50
50.0
In Stock
 
    $83.58 
TRD855ODSLZ-75
75.0
In Stock
 
    $101.20 
TRD855ODSLZ-100
100.0
In Stock
 
    $140.94 
Need a different length? Try our cable configurator or call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Cat5e Shielded LSZH Outdoor Patch Cable, RJ45/RJ45, Black, 1.0 ft
© Infinite Electronics International, Inc.