Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Telecom/Modular  >  Keystone Jacks  >  Cat5, Cat5e RJ45 Jack  >  RJ110C5-S2  >  RJ110C5-S2

Cat5e Shielded Keystone Jack, RJ45 (8x8) EIA568A/B 90°/180° Cable Exit


Cat5e Shielded Keystone Jack,  RJ45 (8x8) EIA568A/B 90°/180° Cable Exit

Click image to zoom Click image(s) to zoom
Select View:
L-com Item # RJ110C5-S2

List Price
$8.95
Your Price 1-9$8.95
10-24$8.77
25-99$8.59
100-249$8.41
250 +$8.23
Availability:
In Stock

Available for Same Day Shipping
Quantity  

 
L-com's Keystone Category 5E 110 Punch down style connectors offer an economical choice the popular 110 punch down style connection system. Each jack is color coded for both the EIA/TIA568 A and B standards for compatibility with any installation. Shielding maximizes protection from EMI/RFI interference. By utilizing fully shielded jacks and connecting hardware, you can reduce the effects of interference on the network data transmissions. This product features a 180° side cable exit and requires soldering for the shield.

L-com Item #RJ110C5-S2
ManufacturerL-com
UPC # (More)822335079069
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Shielded RJ45 keystone Category 5E jack with 110 punch style connectors
  • Standard 110 IDC style termination on the back allowing for quick termination
  • 180-degree termination allows for cable entry from the side saving space in tight boxes
  • Snap in keystone jack is fast and easy to install
  • Shield requires soldering to connector shell.
Applications:
  • Industrial Ethernet
  • LAN
  • 10/100TX
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products In Stock

Solder Cup D-Sub Connector, HD26 Male                                                               Solder Cup D-Sub Connector, HD26 Male
Your Price: $3.00
Availability: In Stock
More Info
8x8 Shielded Plug with Strain Relief (Stepped Load Bar)- Pkg/50                                     8x8 Shielded Plug with Strain Relief (Stepped Load Bar)- Pkg/50
Your Price: $74.50
Availability: In Stock
More Info
SMA Male Crimp, Right Angle Shrouded for RG58, 195-Series Cable                                     SMA Male Crimp, Right Angle Shrouded for RG58, 195-Series Cable
Your Price: $3.49
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845