L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Thursday, July 4th, in observance of the Independence Day holiday.

You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  Shielded Cat5e Cable Assemblies  >  TRD815SPL

Cat5e Shielded Ethernet Cable - 24 AWG Solid Plenum Industrial Ethernet Patch Cords

Cat5e Shielded Ethernet Cable - 24 AWG Solid Plenum Industrial Ethernet Patch Cords

Designed for environments where PVC's combustive toxicity is restricted, L-com's shielded plenum Ethernet cables provide the ideal alternative. Featuring all-metal-body RJ45 connectors and aluminized polyester shielded cable with drain wire, these assemblies are designed to protect against EMI/RFI while maintaining high performance data transmission characteristics. These unique cable assemblies feature an easy to depress "shark fin" snagless molded boot that makes connecting your cables easier. Ensure the protection of your investment by utilizing these L-com exclusive shielded plenum cables. Custom lengths and quantity pricing available. Talk to us about your project today!

Item # Length Availability Price   Quantity

TRD815SPL-1
1.0
In Stock
 
    $33.74 
TRD815SPL-2
2.0
In Stock
 
    $35.77 
TRD815SPL-3
3.0
In Stock
 
    $37.34 
TRD815SPL-5
5.0
In Stock
 
    $41.38 
TRD815SPL-7
7.0
In Stock
 
    $45.41 
TRD815SPL-10
10.0
In Stock
 
    $51.37 
TRD815SPL-15
15.0
In Stock
 
    $61.34 
TRD815SPL-20
20.0
In Stock
 
    $70.51 
TRD815SPL-25
25.0
In Stock
 
    $81.33 
TRD815SPL-30
30.0
In Stock
 
    $90.47 
TRD815SPL-40
40.0
In Stock
 
    $110.32 
TRD815SPL-50
50.0
In Stock
 
    $131.25 
TRD815SPL-60
60.0
In Stock
 
    $150.16 
TRD815SPL-75
75.0
In Stock
 
    $181.18 
TRD815SPL-80
80.0
In Stock
 
    $179.44 
TRD815SPL-90
90.0
In Stock
 
    $198.19 
TRD815SPL-100
100.0
In Stock
 
    $231.12 
TRD815SPL-150
150.0
In Stock
 
    $312.62 
TRD815SPL-200
200.0
In Stock
 
    $430.84 
TRD815SPL-250
250.0
In Stock
 
    $530.71 
TRD815SPL-300
300.0
Call Us
 
    $572.68 
  


More Ideas
RJ45 Coupler, Cat5e Coupler, Cat6 Coupler, Cat6a Coupler Keystone style RJ45 Couplers                                                                                                                                                                         RJ45 Coupler, Cat5e Coupler, Cat6 Coupler, Cat6a Coupler Keystone style RJ45 Couplers
 Your Price:   $11.66
Availability:     In Stock
    More Info
RJ45 Coupler, Cat5e Coupler, Cat6 Coupler, Cat6a Coupler Keystone style RJ45 Couplers                                                                                                                                                                         RJ45 Coupler, Cat5e Coupler, Cat6 Coupler, Cat6a Coupler Keystone style RJ45 Couplers
 Your Price:   $9.37
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.