L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Cabling  >  Modular Connectors  >  Cat5e RJ45 Connectors  >  TSP3788

Cat5e RJ45 Connector - Crimp Plug (8X8) W/Load Bar - Shielded and Non-Shielded


Finding the right RJ45 connector has never been easier with L-com's extensive line of RJ45 connector products. Stewart's staggered-pin Cat5e rated crimp style RJ45 connector is designed for today's high performance networks. A superior two-prong contact design works for both Solid and Stranded conductors. The pair management bar holds conductors in the proper position for crimping to improve cable performance. The shielded version of this RJ45 connector helps protect against EMI/RFI interference and maintains proper ground connection. Same day shipping on most items; Order online today!

Modular Plug, RJ45(8x8) Category 5/5E, Pkg/50 Modular Plug, RJ45(8x8) Category 5/5E, Pkg/50 Quantity   
Item # TSP3788C5 
List Price $44.44  Price Breaks  Availability  In Stock

Modular Plug, RJ45(8x8) Category 5/5E Shielded, Rear Housing, Pkg Modular Plug, RJ45(8x8) Category 5/5E Shielded, Rear Housing, Pkg Quantity   
Item # TSP3788C5S 
List Price $88.92  Price Breaks  Availability  In Stock



More Ideas
Heavy Duty Two-in-One Tool - Strip and Crimp RJ11/12 and RJ45 Modular Cables                                                                                                                                                                                  Heavy Duty Two-in-One Tool - Strip and Crimp RJ11/12 and RJ45 Modular Cables
 Your Price:   $56.10
Availability:     In Stock
    More Info
Non-Shielded - UTP Patch - 24 AWG Stranded Conductor - PVC Jacket - Category 5E                                                                                                                                                                               Non-Shielded - UTP Patch - 24 AWG Stranded Conductor - PVC Jacket - Category 5E
 Your Price:   $178.55
  
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company