Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Telecom/Modular  >  Bulk Cable  >  Category 5e  >  TOAC, TOBC  >  TOAC2004

Cat5e, Outdoor Ethernet Cable PE Jacket, Aerial Lashed, 4 Pr. Solid 24 AWG, 1,000ft Reel,k


Cat5e, Outdoor Ethernet Cable PE Jacket, Aerial Lashed, 4 Pr. Solid 24 AWG, 1,000ft Reel,k

Click image to zoom Click image(s) to zoom
L-com Item # TOAC2004

List Price
$250.00
Your Price 1-9$250.00
10-24$245.00
25-99$240.00
100-249$235.00
250 +$230.00
Availability:
In Stock

Available for Same Day Shipping
Quantity  

 
Protect Ethernet cable runs outside with L-com's Outdoor Category 5e rated twisted pair cabling. The Gel-filled jacket provides moisture protection when used in an outdoor environment. With the UV protected jacket, outdoor cable runs are protected from damage caused by sunlight exposure. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Order online today!

L-com Item #TOAC2004
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
ColorBlack
Features:
  • Cat5e Outdoor Ethernet Cable Gel-Filled with UV resistant jacket 1,000 Ft reel
  • UV protected jacket prevents damage due to sunlight exposure
  • Gel-filled jacket provides moisture protection when used in an outdoor environment
  • EIA568 color-coded for compatibility with standard installations
  • EIA/TIA 568 compliant Category 5E rated to 100Mhz for high performance Ethernet networks
Applications:
  • Outdoor Ethernet Networks
  • Harsh environment
  • Campus networking
  • LAN
Accessories for the Cat5e, Outdoor Ethernet Cable PE Jacket, Aerial Lashed, 4 Pr. Solid 24 AWG, 1,000ft Reel,k

Knife and Scissor with Holder
Knife and Scissor with Holder
Crimp Tool Body, accepts any HTS2100 Die Set
Crimp Tool Body, accepts any HTS2100 Die Set
UTP/STP Cable Stripper for Round or Flat Cable
UTP/STP Cable Stripper for Round or Flat Cable
Brady IDXPERT Handheld Labeling System (ABC Layout)
Brady IDXPERT Handheld Labeling System (ABC Layout)
Similar Products In Stock

 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845