L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Outdoor/Industrial Bulk Cable  >  TC5700-IND  >  TC5700

Cat5e, Industrial Hi-Flex PUR Jacket, 4 Pr. Stranded 24 AWG, 1,000ft, Black


C5E UTP 4PR/24 STR PUR BLK 1K
Roll over image to zoom in
L-com Item # TC5700

List Price$746.87
Your Price 1-99$746.87
100 +$724.46
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The TC5700 is designed for extreme Hi-flex Ethernet applications. It features an oil, chemical and ultra-violet resistant PUR jacket. Additional features include 24 AWG stranded conductors and an operating temperature up to 75°C. The cable has been tested to 10 million flex cycles. This cable will not break down when exposed to oil based lubricants as those normally found in an industrial automation environment! Available in 1,000 ft reels. Order online today!

L-com Item #TC5700
ManufacturerL-com
UPC # (More)822335148826
ColorBlack

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Used in extreme Hi-flex continuous motion applications requiring 4 pair Cat 5e cabling
  • Flex Rating: 1 million cycle test (10X cable O.D. Min radius) 10 Million cycle test (20X cable O.D. min radius)
  • Industrial PUR (Polyurethane) and UV resistant jacket
  • Operating temp: -40°C to +75°C
  • Bend radius: 1 inch for static bend
Applications:
  • Industrial Ethernet
  • Factory automation
  • Manufacturing
  • Harsh environment networking
Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Cat5e, Industrial Hi-Flex PUR Jacket, 4 Pr. Stranded 24 AWG, 1,000ft, Black
© Infinite Electronics International, Inc.