L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Outdoor/Industrial Bulk Cable  >  TC5750-IND  >  TC5750

Cat5e, Industrial Hi-Flex FR-TPE Jacket, 4 Pr. Stranded 24 AWG, 1,000ft, Black


C5E UTP 4PR/24 STR TPE BLK 1K
Roll over image to zoom in
L-com Item # TC5750

List Price$766.87
Your Price 1-99$766.87
100 +$743.86
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The TC5750 is designed for extreme Hi-flex Ethernet applications. It features an oil, chemical, ultra-violet and flame resistant FR-TPE jacket. Additional features include 24 AWG stranded conductors and an operating temperature up to 75°C. The cable has been tested to 10 million flex cycles. This rugged cable is perfect for harsh industrial or automation environments where normal cables take a beating. Available in 1,000 ft reels. Order online today!

L-com Item #TC5750
ManufacturerL-com
UPC # (More)822335148833
ColorBlack

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Used in extreme Hi-flex continuous motion applications requiring 4 pair Cat 5e cabling
  • Flex Rating: 1 million cycle test (10X cable O.D. Min radius) 10 Million cycle test (20X cable O.D. min radius)
  • Oil Resistant, FR-TPE (Flame Retardant Thermoplastic Elastomer) and UV resistant jacket
  • Operating temp: -40°C to +75°C (Jacket 105°C, 60°C Oil)
  • Used for Ethernet connectivity in harsh environments
Applications:
  • Industrial Ethernet
  • Factory automation
  • Manufacturing
  • Harsh environment networking
Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Cat5e, Industrial Hi-Flex FR-TPE Jacket, 4 Pr. Stranded 24 AWG, 1,000ft, Black
© Infinite Electronics International, Inc.