L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Outdoor/Industrial Bulk Cable  >  TFCPUR5730-IND  >  TFCPUR5730

Cat5e, Extreme PUR Jacket, Double Shielded, 4 Pr. Stranded 26 AWG, 1,000ft, Black


C5E FTP 4PR/26 STR PUR BLK 1K
Roll over image to zoom in
L-com Item # TFCPUR5730

List Price$1,203.34
Your Price 1-9$1,203.34
10-24$1,155.21
25-99$1,107.07
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The TFCPUR5730 is perfect for Industrial Ethernet applications where high EMI/RFI is present. This rugged cable features foil and braid shielding as well as a PUR jacket that stands up to UV exposure and oil based lubricants. Additional features include 26 AWG stranded conductors and a maximum operating temperature of 75C. Available in 1,000 foot reels. Order online today!

L-com Item #TFCPUR5730
ManufacturerL-com
UPC # (More)822335339354
ColorBlack

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Used for Ethernet connectivity in harsh environments
  • PUR jacket, oil and UV resistant
  • Double shielding minimizes EMI/RFI interference
  • Max Voltage: 300V
  • Operating temp: -40C to +75C
Applications:
  • Industrial Ethernet
  • Factory automation
  • Manufacturing
  • Harsh environment networking
Similar Products

Cat. 5E, Extreme Hi-Flex PUR Jacket, Shielded, 4 Pr. Str. 26 AWG, 1,000ft, Teal                     Cat. 5E, Extreme Hi-Flex PUR Jacket, Shielded, 4 Pr. Str. 26 AWG, 1,000ft, Teal
Your Price: $3,728.86
Availability: In Stock
More Info
Category 5E SF/UTP Hi Flex PUR 26 AWG 4-Pair Stranded Conductor Teal, 1KFT                          Category 5E SF/UTP Hi Flex PUR 26 AWG 4-Pair Stranded Conductor Teal, 1KFT
Your Price: $1,904.86
Availability: In Stock
More Info
Cat. 5E, Zero-Halogen Hi-flex PUR Jacket, Double Shielded, 4 Pr. Str. 26 AWG, 1,000ft, Black        Cat. 5E, Zero-Halogen Hi-flex PUR Jacket, Double Shielded, 4 Pr. Str. 26 AWG, 1,000ft, Black
Your Price: $1,904.86
Availability: 5 Weeks
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Cat5e, Extreme PUR Jacket, Double Shielded, 4 Pr. Stranded 26 AWG, 1,000ft, Black
© Infinite Electronics International, Inc.