L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  Shielded Cat5e Cable Assemblies  >  TRD855SIG

Cat5e Double Shielded Ethernet Cable - 24 AWG Solid LSZH Industrial Ethernet Patch Cords- Gray

Cat5e Double Shielded Ethernet Cable - 24 AWG Solid LSZH Industrial Ethernet Patch Cords- Gray

For maximum protection against EMI/RFI interference, L-com's Double Shielded Patch cables are the right choice. With two layers of shielding (Foil plus Braid), data is protected from stray EMI/RFI fields. This series features 24AWG solid conductors allowing easy termination to IDC connectors. The rugged LSZH jacket is extra durable for harsh industrial environments. L-com stocks lengths up to 300 ft and can ship most orders the same day.

  Item #   Length   Availability   Price       Quantity  

TRD855SIG-1
1.0
In Stock
 
    $13.52 
TRD855SIG-2
2.0
In Stock
 
    $15.45 
TRD855SIG-3
3.0
In Stock
 
    $17.20 
TRD855SIG-5
5.0
In Stock
 
    $21.16 
TRD855SIG-7
7.0
In Stock
 
    $24.97 
TRD855SIG-10
10.0
In Stock
 
    $30.38 
TRD855SIG-15
15.0
In Stock
 
    $39.42 
TRD855SIG-20
20.0
In Stock
 
    $49.70 
TRD855SIG-25
25.0
In Stock
 
    $58.09 
TRD855SIG-30
30.0
In Stock
 
    $68.05 
TRD855SIG-40
40.0
In Stock
 
    $87.73 
TRD855SIG-50
50.0
In Stock
 
    $104.72 
TRD855SIG-60
60.0
In Stock
 
    $125.78 
TRD855SIG-75
75.0
In Stock
 
    $152.83 
TRD855SIG-80
80.0
In Stock
 
    $157.53 
TRD855SIG-90
90.0
In Stock
 
    $179.34 
TRD855SIG-100
100.0
In Stock
 
    $198.01 
TRD855SIG-150
150.0
In Stock
 
    $296.97 
TRD855SIG-200
200.0
In Stock
 
    $392.08 
TRD855SIG-250
250.0
Call Us
 
    $468.44 
TRD855SIG-300
300.0
Call Us
 
    $582.30 
  


More Ideas
Cat5e Shielded Ethernet Cable - 26 AWG Stranded LSZH Industrial Ethernet Patch Cords                                                                                                                                                                          Cat5e Shielded Ethernet Cable - 26 AWG Stranded LSZH Industrial Ethernet Patch Cords
 Your Price:   $12.96
Availability:     In Stock
    More Info
Cat5e Double Shielded Ethernet Cable - 26 AWG Stranded LSZH Industrial Ethernet Patch Cords                                                                                                                                                                   Cat5e Double Shielded Ethernet Cable - 26 AWG Stranded LSZH Industrial Ethernet Patch Cords
 Your Price:   $13.95
Availability:     In Stock
    More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.