L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936


You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  Shielded Cat5e Cable Assemblies  >  TRD855SIGBLK

Cat5e Double Shielded Ethernet Cable - 24 AWG Solid LSZH Industrial Ethernet Cable- Black

Cat5e Double Shielded Ethernet Cable - 24 AWG Solid LSZH Industrial Ethernet Cable- Black

For maximum protection against EMI/RFI interference, L-com's Double Shielded Patch cables are the right choice. With two layers of shielding (Foil plus Braid), data is protected from stray EMI/RFI fields. This series features 24AWG solid conductors allowing easy termination to IDC connectors. The rugged LSZH jacket is extra durable for harsh industrial environments. L-com stocks lengths up to 300 ft and can ship most orders the same day.

Item # Length Availability Price   Quantity

TRD855SIGBLK-1
1.0
In Stock
 
    $12.28 
TRD855SIGBLK-2
2.0
In Stock
 
    $14.00 
TRD855SIGBLK-3
3.0
In Stock
 
    $15.73 
TRD855SIGBLK-5
5.0
In Stock
 
    $19.18 
TRD855SIGBLK-7
7.0
In Stock
 
    $22.62 
TRD855SIGBLK-10
10.0
In Stock
 
    $27.53 
TRD855SIGBLK-15
15.0
In Stock
 
    $36.07 
TRD855SIGBLK-20
20.0
In Stock
 
    $45.04 
TRD855SIGBLK-25
25.0
In Stock
 
    $53.15 
TRD855SIGBLK-30
30.0
In Stock
 
    $62.28 
TRD855SIGBLK-40
40.0
Call Us
 
    $79.52 
TRD855SIGBLK-50
50.0
In Stock
 
    $95.84 
TRD855SIGBLK-60
60.0
In Stock
 
    $114.01 
TRD855SIGBLK-75
75.0
In Stock
 
    $139.87 
TRD855SIGBLK-80
80.0
Call Us
 
    $142.78 
TRD855SIGBLK-90
90.0
Call Us
 
    $159.36 
TRD855SIGBLK-100
100.0
In Stock
 
    $181.22 
TRD855SIGBLK-150
150.0
Call Us
 
    $269.19 
TRD855SIGBLK-200
200.0
Call Us
 
    $355.40 
TRD855SIGBLK-250
250.0
Call Us
 
    $441.61 
TRD855SIGBLK-300
300.0
In Stock
 
    $527.83 
  


More Ideas
RJ45 Coupler, Cat5e Coupler, Cat6 Coupler, Cat6a Coupler Keystone style RJ45 Couplers                                                                                                                                                                         RJ45 Coupler, Cat5e Coupler, Cat6 Coupler, Cat6a Coupler Keystone style RJ45 Couplers
 Your Price:   $8.40
Availability:     In Stock
    More Info
Cat5e Keystone Style Shielded and non-Shielded Panel Mount RJ45 Couplers                                                                                                                                                                                      Cat5e Keystone Style Shielded and non-Shielded Panel Mount RJ45 Couplers
 Your Price:   $10.62
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company