Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Ethernet Cabling  >  Keystone Jacks  >  Cat5, Cat5e RJ45 Jack

Cat5e RJ45 Jack and Ethernet Jack Products

L-com’s wide selection of Cat 5 RJ45 Jack and Cat5e RJ45 jack products include shielded, unshielded, tool-less, and 110 punch down style Ethernet jacks. In addition to keystone style RJ45 jack products L-com also offers its popular ECF flange style RJ45 jacks to address myriad panel mount Ethernet jack applications.


Show Descriptions     Show Matrix 
Cat5e RJ45 Jack 110 Keystone Style - High Speed Ethernet Data Applications
Cat5e RJ45 Jack 110 Keystone Style - High Speed Ethernet Data Applications
Description: L-com's keystone Category 5E 110 punch down style connectors offer an economical choice for 110 punch down style connections. Each jack is color coded for both the EIA/TIA568 A and B standards for compatibility with any installation. Additionally, L-com offers a selection of jack colors to fit applications where color coding is required. A shielded version is also available offering maximum protection from EMI/RFI interference. By utilizing fully shielded jacks and connecting hardware, you can reduce the effects of interference.


Cat5e Keystone RJ45 Jack- Tool-Less EIA568A/B
Cat5e Keystone RJ45 Jack- Tool-Less EIA568A/B
Description: L-com's Keystone Category 5E tool-less style connectors make for a simple installation without the need for a punch down tool. Each jack is color coded for both the EIA/TIA568 A and B standards making for a quick and painless installation. Each connector is gated to prevent unwanted and accidental disconnects. Large volume quotations are available for installers and contractors looking to save money. Available in Cat5e or Cat6 versions with your choice of White, Black or Ivory. Contact us today!


Economy Cat5e – 110 Keystone RJ45 Jack – High Speed Ethernet Data Applications - 25 Pack
Economy Cat5e – 110 Keystone RJ45 Jack – High Speed Ethernet Data Applications - 25 Pack
Description: L-com's Economy keystone Category 5E 110 punch down style connectors offer an efficient choice for 110 punch down connections while keeping costs manageable. Each jack is color coded for both the EIA/TIA568 A and B standards for compatibility with any installation and utilizes the standard 8x8 RJ45 jack. These parts come in packages of 25 keystone jacks. Available in both the standard 90° and the space saving 180° orientations as well as in Cat5e and Cat6 versions. Order online today!


Premium Grade Cat5e RJ45 Jack- 110 Keystone Jack - 90 Degree Style
Premium Grade Cat5e RJ45 Jack- 110 Keystone Jack - 90 Degree Style
Description: HellermannTyton's modular jacks are designed to "future proof" installations. The patented design uses crosstalk cancellation technology that allows for consistently superior performance. The jack's design promotes ease of use for the installer. An extra tab allows for effortless removal of the jack from the faceplate and a built-in strain relief maintains solid termination of cable. Large volume quote available; Contact us today.


Cat5e RJ45 Jack -110 Keystone Jacks - High Speed Ethernet Data Applications
Cat5e RJ45 Jack -110 Keystone Jacks - High Speed Ethernet Data Applications
Description: L-com's Keystone Category 5E 110 Punch down style connectors offer an economical choice the popular 110 punch down style connection system. Each jack is color coded for both the EIA/TIA568 A and B standards for compatibility with any installation. The 180-degree style termination is a great choice when cable entry direction needs to be different than that of standard IDC style jacks. Large volume quotations are available for installers and contractors looking to save money. Contact us today!


Cat5e Shielded Keystone Jack, 110 / RJ45 (8x8) EIA568A/B 180° Cable Exit
Cat5e Shielded Keystone Jack, 110 / RJ45 (8x8) EIA568A/B 180° Cable Exit
Description: L-com's Keystone Category 5E 110 Punch down style connectors offer an economical choice the popular 110 punch down style connection system. Each jack is color coded for both the EIA/TIA568 A and B standards for compatibility with any installation. Shielding maximizes protection from EMI/RFI interference. By utilizing fully shielded jacks and connecting hardware, you can reduce the effects of interference on the network data transmissions. This product features a 180° side cable exit and requires soldering for the shield.


Cat5e Keystone Jack Shielded , 110 / RJ45 (8x8) EIA568A/B 180° Cable Exit
Cat5e Keystone Jack Shielded , 110 / RJ45 (8x8) EIA568A/B 180° Cable Exit
Description: L-com's Keystone Category 5E 110 Punch down style connectors offer an economical choice the popular 110 punch down style connection system. Each jack is color coded for both the EIA/TIA568 A and B standards for compatibility with any installation. Shielding maximizes protection from EMI/RFI interference. By utilizing fully shielded jacks and connecting hardware, you can reduce the effects of interference on the network data transmissions. This product features a 180° side cable exit and requires soldering for the shield.


Shielded Cat5e Keystone Jack 110/RJ45 EIA568A/B
Shielded Cat5e Keystone Jack 110/RJ45 EIA568A/B
Description: L-com's shielded, keystone Category 5E 110 Punch down style jack is color coded for both EIA/TIA568 A and B standards for compatibility with any installation. This shielded Cat 5E 110 keystone jack offers maximum protection from EMI/RFI interference. By utilizing fully shielded jacks and connecting hardware, you can reduce the effects of interference on the network data transmissions. Large volume quotations are available for installers and contractors looking to save money. Contact us today!


10-Position Voice and Network Grade IDC Keystone Jacks
10-Position Voice and Network Grade IDC Keystone Jacks
Description: L-com's exclusive 10-pin modular jack series offers you a choice of either a category 5 grade or a voice grade connection. Often used on serial terminations, this jack offers 10 contact positions in the space of a typical RJ45 jack. With traditional IDC 110 punch terminals, installation is easy and fast. The color-coded terminals make wiring easy. Featuring a standard keystone style housing, these jacks are ready to be snapped into standard wall plates and rack panels.


ECF Panel Mount Cat5e RJ45 Jack -110 Punchdown Style
ECF Panel Mount Cat5e RJ45 Jack -110 Punchdown Style
Description: These unique Category 5e panel mount RJ45 connector kits solve the problem of mounting category rated jacks into panels that are too thick for standard keystone style systems. These connectors use a standard 110 IDC style termination on the back allowing for quick termination. The metal flange allows secure mounting of this connector into panels thicker than 0.062". Packaged as a kit, including the flange, two 4-40 screws, and one RJ45 Cat 5E jack.


ECF Panel Mount Cat5e Keystone Jack RJ45 Tool-less EIA568A/B
ECF Panel Mount Cat5e Keystone Jack RJ45 Tool-less EIA568A/B
Description: These unique Category 5e panel mount RJ45 connector kits solve the problem of mounting category rated jacks into panels that are too thick for standard keystone style systems. These connectors feature a unique tool-less termination on the back allowing for quick termination of cables. Each jack is color coded for both the EIA/TIA568 A and B standards making for a quick and painless installation. Each connector is gated to prevent unwanted and accidental disconnects. The metal flange allows secure mounting of this connector into panels thicker than 0.062". Parts are packaged as a kit, including the flange, two 4-40 screws, and one RJ45 Cat5E jack. Available in Cat5 or Cat6 versions with your choice of White, Black or Ivory. Order online today!


ECF Panel Mount Cat5e RJ45 Jack -Tool-less Style
ECF Panel Mount Cat5e RJ45 Jack -Tool-less Style
Description: These unique Category 5e panel mount RJ45 connector kits solve the problem of mounting category rated jacks into panels that are too thick for standard keystone style systems. These connectors feature a unique tool-less termination on the back allowing for quick termination of cables. The metal flange allows secure mounting of this connector into panels thicker than 0.062". Packaged as a kit, including the flange, two 4-40 screws, and one RJ45 Cat 5E jack.


L-com ECF Keystone Jack Panel Adapters- Package 25
L-com ECF Keystone Jack Panel Adapters- Package 25
Description: L-com now offers convenient bags of 25 of our ECF style flanges for use in patch panel and enclosure designs which require L-com's unique ECF flanges. These rugged flanges are perfect for use with Cat 3/5/5e/6/6a keystone couplers. Order online today!


Show Descriptions     Show Matrix 
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845