L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Outdoor/Industrial Bulk Cable  >  TFDL6123

Cat. 6a, CMX Rated Hi-Flex Zero Halogen FR-PUR Jacket, Double Shielded, 26 AWG, 1,000ft, Black


C6A SFUTP ZHFR-PUR BLK HFLX
Roll over image to zoom in
L-com Item # TFDL6123

List Price$1,436.40
Your Price 1-99$1,436.40
100 +$1,393.31
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com's Category 6a Zero Halogen industrial cable is designed for extreme applications where rugged, shielded, high-flex cables are required and PVC is restricted. It features an industrial oil, chemical and water resistant jacket. This jacket is pressure extruded over the cable core, effectively locking the twisted pairs in place. This provides very stable electrical performance, even when the cables are impacted, bent or repeatedly flexed. Double shielding (foil + braid) protects against EMI/RFI interference. Additional features include stranded conductors, a CMX / VW-1 burn rating and dynamic operating temperatures up to at 75°C. These cables have been tested to 10 million flex cycles and the cable will not break down when exposed to oil based lubricants such as those normally found in an industrial automation environment! Order online today!

L-com Item #TFDL6123
ManufacturerL-com
Features:
  • Double shielded Category 6a bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks (100% Foil + 80% braid)
  • Zero Halogen, Oil, chemical and water resistant industrial jacket (ZHFR PUR) with dynamic temperature range of -40°C to +75°C & CMX/VW-1 rated jacket
  • PoE and Channel rated to 210ft (64m)
  • Suitable for use in extreme hi-flex or continuous motion applications with a flex rating of 1 million cycles at 10x cable OD and 10 million cycles at 20x cable OD
  • Nominal cable OD of 0.269"; Nominal conductor/insulation OD of 0.036"; Recommended C6A plug: TSP6188S
Applications:
  • Industrial robotic or continuous motion applications
  • Harsh Environments such as Oil and Gas
  • Mil-Tec
  • Transportation
  • Shipboard, aircraft, aerospace and defense
Similar Products

Category 6a F/UTP LSZH 26 AWG 4-Pair Stranded Conductor Red, 1KFT                                   Category 6a F/UTP LSZH 26 AWG 4-Pair Stranded Conductor Red, 1KFT
Your Price: $669.30
Availability: In Stock
More Info
Category 6a F/UTP LSZH 26 AWG 4-Pair Stranded Conductor Blue, 1KFT                                  Category 6a F/UTP LSZH 26 AWG 4-Pair Stranded Conductor Blue, 1KFT
Your Price: $669.30
Availability: In Stock
More Info
Category 6a F/UTP LSZH 26 AWG 4-Pair Stranded Conductor Black, 1KFT                                 Category 6a F/UTP LSZH 26 AWG 4-Pair Stranded Conductor Black, 1KFT
Your Price: $669.30
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Cat. 6a, CMX Rated Hi-Flex Zero Halogen FR-PUR Jacket, Double Shielded, 26 AWG, 1,000ft, Black
© Infinite Electronics International, Inc.