L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Outdoor/Industrial Bulk Cable  >  TFDL50-XXIND  >  TFDL5026

Cat. 6a, CMX Rated Hi-Flex FR-TPE Jacket, Double Shielded, 4 Pr. Str. 26 AWG, 1,000ft, Teal


C6A SFTP 4PR/26 STR TPE TEL 1K
Roll over image to zoom in
L-com Item # TFDL5026

List Price$1,466.03
Your Price 1-9$1,466.03
10-24$1,407.39
25-99$1,348.75
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com's TFDL50 line of outdoor/industrial cables are designed for extreme applications where rugged, shielded, high-flex cables are required. They feature oil, chemical and ultra-violet resistant jackets. These jackets are pressure extruded over the cable core, effectively locking the twisted pairs in place. This provides very stable electrical performance, even when the cables are impacted, bent or repeatedly flexed. Additional features include stranded conductors and dynamic operating temperatures up to at least 75°C. These cables have been tested to 10 million flex cycles and the cable will not break down when exposed to oil based lubricants such as those normally found in an industrial automation environment! The cables are also CMX outdoor rated to guarantee excellent performance even outdoors. Order online today!

L-com Item #TFDL5026
ManufacturerL-com
UPC # (More)822335339262

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Double shielded Category 6a bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • Oil and UV resistant jacket with a dynamic temperature range of -40°C to +75°C & CMX rated jacket suitable for outdoor use
  • Suitable for use in extreme Hi-flex continuous motion applications requiring 4 pair Cat6a cabling
  • Nominal cable OD of 0.275"; Nominal conductor/insulation OD of 0.036"
  • Recommended C6A plug: TSP6188S
Applications:
  • Outdoor networks
  • Industrial robotic or continuous motion applications
  • Harsh Environments such as Oil and Gas
  • Mil-Tec
  • Transportation
Accessories for this product . . .

Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Cat. 6a, CMX Rated Hi-Flex FR-TPE Jacket, Double Shielded, 4 Pr. Str. 26 AWG, 1,000ft, Teal
© Infinite Electronics International, Inc.