L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Cabling  >  Bulk Cable  >  Category 6  >  C6 UTP Stranded Slim-Line  >  TC628-BL

Cat 6 UTP CMR 28AWG 4-Pair Stranded Slim-Line Blue, 1KFT


C6 UTP 4PR/28 STR PVC BL 1K
Roll over image to zoom in
L-com Item # TC628-BL

List Price$214.50
Your Price 1-99$214.50
100 +$208.07
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com's new slim-line Ethernet bulk cable is the ideal solution for high density patching applications. It's 28AWG stranded conductors make it a perfect solution for applications that require a smaller, more flexible cable than standard patch cord. A performance rating of Category 6 allows this cable to support demanding high-speed voice, video and data applications. Order online today.

L-com Item #TC628-BL
ManufacturerL-com
UPC # (More)822335368361
RoHS StatusRoHS Compliant RoHS Compliant(More)
ColorBlue

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • 38% smaller cross sectional area and a 33% reduction in weight compared to standard patch cable
  • Smaller, more flexible design improves cable density and provides less cross-section area promoting air flow and rack ventilation
  • Meets Category 6 plug to plug electrical and transmission parameters up to 55 meters (180 ft)
  • Nominal cable OD of 0.150"; Nominal conductor/insulation OD of 0.0245"
  • This is the same bulk cable as used in L-com's TRD628BL low profile, slim-line cable assemblies; The recommended RJ45 plug for this C6 28AWG slim-line cable is TSP8028C6
Applications:
  • Data centers and enterprise communications
  • High-density patching
  • Confined space patching
  • High-speed Ethernet transmission
  • High-speed voice, video and data applications
Accessories for this product . . .

Similar Products

Category 6 UTP Riser Rated 23 AWG 4-Pair Solid Conductor White, 1KFT                                Category 6 UTP Riser Rated 23 AWG 4-Pair Solid Conductor White, 1KFT
Your Price: $171.67
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Cat 6 UTP CMR 28AWG 4-Pair Stranded Slim-Line Blue, 1KFT
© Infinite Electronics International, Inc.