Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Ethernet Cabling  >  Bulk Cable  >  Category 5e  >  TFC, TFPC, TFDL  >  TFC2905

Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Green


Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Green

Click image to zoom Click image(s) to zoom
L-com Item # TFC2905

List Price
$259.00
Your Price 1-9$259.00
10-24$253.82
25-99$248.64
100-249$243.46
250 +$238.28
Availability:
In Stock

Available for Same Day Shipping
Quantity  

 
Maximize performance in your next cabling project with L-com's Category 5E shielded twisted pair cabling. This shielded series bulk cable is EIA568 color-coded for compatibility with standard installations. A foil wrap with a drain wire protects signals from external noise or you can choose a double-shielded version with a foil plus braid for maximum shielding protection. Stranded conductors are flexible and designed for patch cord usage. Solid conductors terminate easily into standard IDC connectors and panels. Available jacket types include PVC, Plenum, and Low Smoke Zero Halogen LSZH. Order online today!

L-com Item #TFC2905
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
ColorGreen
Features:
  • Shielded Category 5E bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • EIA568 color-coded for compatibility with standard installations
  • Shielding protects against EMI/RFI interference
  • EIA/TIA 568 compliant Category 5E rated to 100Mhz for high performance Ethernet networks
  • Available jacket types include PVC, Plenum, and Low Smoke Zero Halogen LSZH
Applications:
  • LAN
  • Premise wiring
  • Industrial networks
  • Voice/Video/Data
Similar Products In Stock

Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Lt. Gray                                  Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Lt. Gray
Your Price: $259.00
Availability: In Stock
More Info
Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Black                                     Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Black
Your Price: $259.00
Availability: In Stock
More Info
Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Red                                       Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Red
Your Price: $259.00
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845