Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Telecom/Modular  >  Bulk Cable  >  Category 5e  >  TFC, TFPC, TFDL  >  TFC2900

Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Black

   Features
  • Shielded Category 5E bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • EIA568 color-coded for compatibility with standard installations
  • Shielding protects against EMI/RFI interference
  • EIA/TIA 568 compliant Category 5E rated to 100Mhz for high performance Ethernet networks
  • Available jacket types include PVC, Plenum, and Low Smoke Zero Halogen LSZH
Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Black
Click image to zoom Click image(s) to zoom
List Price 
$259.00
Your Price1-9$259.00
10-24$253.82
25-99$248.64
100-249$243.46
250 +$238.28
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

Maximize performance in your next cabling project with L-com's Category 5E shielded twisted pair cabling. This shielded series bulk cable is EIA568 color-coded for compatibility with standard installations. A foil wrap with a drain wire protects signals from external noise or you can choose a double-shielded version with a foil plus braid for maximum shielding protection. Stranded conductors are flexible and designed for patch cord usage. Solid conductors terminate easily into standard IDC connectors and panels. Available jacket types include PVC, Plenum, and Low Smoke Zero Halogen LSZH. Order online today!

   Details
L-com Item #TFC2900
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
ColorBlack

   Applications
  • LAN
  • Premise wiring
  • Industrial networks
  • Voice/Video/Data
Catalog Page
2D Drawing (.pdf)

Similar Products In Stock
Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Lt. Gray                                  Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Lt. Gray
Your Price:   $259.00
Availability:   In Stock
    More Info
Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Red                                       Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Red
Your Price:   $259.00
Availability:   In Stock
    More Info
Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Violet                                    Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Violet
Your Price:   $259.00
Availability:   In Stock
    More Info

Accessories for the Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Black
Two-In-One Modular Crimp Tool
Two-In-One Modular Crimp Tool
Modular Crimp Tool for Shielded Plugs with Strain Relief 2 Step
Modular Crimp Tool for Shielded Plugs with Strain Relief 2 Step
Shielded Modular Plug, RJ45 (8x8), Single
Shielded Modular Plug, RJ45 (8x8), Single
8x8 Shielded Plug with Strain Relief - Pkg/50
8x8 Shielded Plug with Strain Relief - Pkg/50
8x8 Shielded Plug with Strain Relief (Stepped Load Bar)- Pkg/50
8x8 Shielded Plug with Strain Relief (Stepped Load Bar)- Pkg/50

Customers who bought the Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Black product also bought . . .
8x8 Shielded Plug with Strain Relief - Pkg/50
8x8 Shielded Plug with Strain Relief - Pkg/50
Shielded Category 5E Keystone Jack 110/RJ45 EIA568A/B
Shielded Category 5E Keystone Jack 110/RJ45 EIA568A/B
UTP/STP Cable Stripper for Round or Flat Cable
UTP/STP Cable Stripper for Round or Flat Cable
Cable Splicer Serrated Scissor
Cable Splicer Serrated Scissor
Assembled D-Sub Hood Kit, DB9/HD15 Metal
Assembled D-Sub Hood Kit, DB9/HD15 Metal
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Black
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845