L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Ethernet Cabling  >  Connectors  >  Industrial/Ruggedized  >  90001136

Bulkhead RJ45 to M12 IP67/65 Connector


BULKHEAD ADAPTER M12 TO RJ45
Roll over image to zoom in
BULKHEAD ADAPTER M12 TO RJ45 BULKHEAD ADAPTER M12 TO RJ45
L-com Item # 90001136

List Price$87.16
Your Price 1-9$87.16
10-24$85.42
25-99$83.67
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
This versatile IP67/65 connector/adapter provides a bulkhead style M12 connector on one and a shielded RJ45 jack on the other to address specific Industrial Ethernet applications. This connector is " D"- coded according to IEC 61076-2-101 and supports both 10Base T and 100Base T Ethernet applications. Order online today!

L-com Item #90001136
ManufacturerHirschmann
Mfg.'s Item #900001136
RoHS StatusNot Compliant At This Time (More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Used to connect an M12 cable to an RJ45 Ethernet cable in harsh environments
  • Supports 10/100Base T applications
  • " D"- coded according to IEC 61076-2-101
  • Operating Temperature 0°C to +70° C
Applications:
  • Automation
  • Industrial Ethernet
  • Harsh environment
  • Factory network
  • Process network
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Bulkhead RJ45 to M12 IP67/65 Connector
© Infinite Electronics International, Inc.