L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  Ruggedized IP68 Ethernet Cables  >  TRD8RGMT5-

Armored IP68 Cat5e Cable, RJ45, Plug / Jack, ZnNi Finish w/ FR-TPE Cable & Dust Caps

Armored IP68 Cat5e Cable,  RJ45, Plug / Jack, ZnNi Finish w/ FR-TPE Cable & Dust Caps

L-com's most durable and rugged Cat5e cable line just got even tougher. The new Metal Armored TRD8RGMT line is designed for use in outdoor, industrial and military applications where the harshest environments exist and now has crush resistant metal armor. These robust assemblies are built using our IP68, ruggedized RJ45 plugs and jacks. The Category 5e cable used in the cables is double shielded, high-flex, UV and Oil resistant and made with a FR-TPE (Flame Retardant Thermoplastic Elastomer) jacket that is CMX outdoor rated. The metal armor protects the cable from damage and features a 1,500 pounds per square inch crush resistance. Superior shielding of both the cable and connectors ensures higher data transmission rates up to Gigabit Ethernet speeds. These cables offer complete moisture, dust, oil, UV and damage protection for your military, outdoor or industrial application. To suit every need, we offer all plug and jack combinations off the shelf in both Zinc Nickel and Anodized Aluminum finishes.

Item # Length Availability Price   Quantity

TRD8RGMT5-01
1.0
Call Us
 
    $912.68 
TRD8RGMT5-02
2.0
Call Us
 
    $938.70 
TRD8RGMT5-03
3.0
Call Us
 
    $964.83 
TRD8RGMT5-05
5.0
Call Us
 
    $1,016.98 
TRD8RGMT5-10
10.0
Call Us
 
    $1,193.20 
  


More Ideas
Armored IP68 Cat5e Cable,  RJ45, Plug / Jack, ANOD Finish w/ FR-TPE Cable & Dust Caps                                                                                                                                                                         Armored IP68 Cat5e Cable, RJ45, Plug / Jack, ANOD Finish w/ FR-TPE Cable & Dust Caps
 Your Price:   $752.56
  
    More Info
IP68 Ethernet Cable, Ruggedized RJ45, Plug / Jack, ANOD Finish w/ FR-TPE Cable & Dust Caps                                                                                                                                                                    IP68 Ethernet Cable, Ruggedized RJ45, Plug / Jack, ANOD Finish w/ FR-TPE Cable & Dust Caps
 Your Price:   $344.32
  
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company