Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Ethernet Cabling  >  Wall Plates and Surface Mount Boxes  >  45º Angled Entry Keystone Style  >  MWP30  >  MWP302K-WT

45° Entry Wall Plate for 2 Keystone, White

   Features
  • 45-degree angled entry keystone wall plates with port type icons for network, telephone, and video connections
  • Angled entry design allows cables to be routed in a downward direction reducing cable strain
  • Choice of Ivory or White to match any décor
  • Up to three standard keystone connectors can be installed for individual applications
  • Contractor quotations welcome for large quantities
45° Entry Wall Plate for 2 Keystone, White
Click image to zoom Click image(s) to zoom
List Price 
$1.95
Your Price1-9$1.95
10-24$1.76
25-99$1.56
100-249$1.37
250-499$1.17
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

For a professional look to any installation select L-com's Keystone wall plates. The 45-degree angled entry design allows cables to be routed in a downward direction reducing cable stress and cable bend radius. Each plate includes icons for marking port type and function. Additional icons in multiple colors are available separately. Available in a choice of keystone port options, you can configure each workstation outlet for individual needs. A choice of white or ivory is available to fit any décor. We stock large quantities of plates that can accept up to three keystone inserts. Contact us for your next project.

   Details
L-com Item #MWP302K-WT
ManufacturerL-com
UPC # (More)822335029729
RoHS StatusRoHS Compliant RoHS Compliant(More)
ColorWhite

   Applications
  • Telecom installations
  • Premise wiring
  • Cabling infrastructure
  • Voice/Video/Data
Video Clip

Similar Products
Flush Wall Plate for 2 Keystone Ivory                                                               Flush Wall Plate for 2 Keystone Ivory
Your Price:   $1.59
Availability:   In Stock
    More Info
45° Entry Wall Plate for 2 Keystone, Ivory                                                          45° Entry Wall Plate for 2 Keystone, Ivory
Your Price:   $1.95
Availability:   In Stock
    More Info
Flush Wall Plate for 2 Keystone White                                                               Flush Wall Plate for 2 Keystone White
Your Price:   $1.59
Availability:   10 Days
    More Info

Accessories for the 45° Entry Wall Plate for 2 Keystone, White
Color Icon Insert Port Identifiers
Color Icon Insert Port Identifiers
Flush Mount Keystone Wall Plate System
Flush Mount Keystone Wall Plate System

Customers who bought the 45° Entry Wall Plate for 2 Keystone, White product also bought . . .
Category 5E Economy Jack RJ45/110 90° 25 Pack
Category 5E Economy Jack RJ45/110 90° 25 Pack
Modular Plug, RJ45(8x8) Category 5/5E, Pkg/50
Modular Plug, RJ45(8x8) Category 5/5E, Pkg/50
Crimp Tool Only,  Accepts any 7100 Series Die Set
Crimp Tool Only, Accepts any 7100 Series Die Set
Impact Blade, Reversible for 66 Terminals
Impact Blade, Reversible for 66 Terminals
Category 5E STP Patch Panel, 24-Port Shielded EIA568A/B
Category 5E STP Patch Panel, 24-Port Shielded EIA568A/B
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 45° Entry Wall Plate for 2 Keystone, White
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845