|
|
|
Reduce EMI/RFI interference for T1/E1 communication lines with Quabbin's 2-Pair cable with individually shielded pairs. This 22-AWG (24-AWG for E1) solid conductor cable is designed specifically for the requirements of T1/E1 data lines. This cable is Telcordia GR 137-CORE compliant and reduces NEBS and FCC system emissions significantly. A unique two-layer insulator allows for termination into RJ45 modular plugs. PVC and Plenum types are shipped on 1000 ft. reels. Available for drop shipment directly to your next jobsite; Order online today!
| L-com Item # | TSC9720 | | | |
| Manufacturer | L-com | | | |
| RoHS Status | RoHS Compliant (More) | | | |
| Color | Beige | | | |
|
|
Features:
T1/E1/DSL compatible 22-AWG shielded bulk cable on 1,000 Ft Reels
22-AWG solid conductors designed specifically for the requirements of T1/E1 and xDSL systems
Shielding protects against EMI/RFI interference
Telcordia GR 137-CORE compliant and reduces NEBS and FCC system emissions significantly
Available for drop shipment directly to your next jobsite; Order online today!
|
|
Applications:
E1
WAN
Voice/Video/Data
|
Accessories for the 2 100 Ohm (T1) Shielded Pair, 1,000 ft PVC Reel
|
|
|
Similar Products In Stock
|
|
|
|