L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  Ethernet Cabling  >  Bulk Cable  >  T1, E1  >  TSC9

100 Ohm (T1) and 120 Ohm (E1) Bulk Cable with Individually Shielded Pairs - 1,000 ft Spools

100 Ohm (T1) and 120 Ohm (E1) Bulk Cable with Individually Shielded Pairs - 1,000 ft Spools

Reduce EMI/RFI interference for T1/E1 communication lines with Quabbin's 2-Pair cable with individually shielded pairs. This 22-AWG (24-AWG for E1) solid conductor cable is designed specifically for the requirements of T1/E1 data lines. This cable is Telcordia GR 137-CORE compliant and reduces NEBS and FCC system emissions significantly. A unique two-layer insulator allows for termination into RJ45 modular plugs. PVC and Plenum types are shipped on 1000 ft. reels. Available for drop shipment directly to your next jobsite; Order online today!

2 100 Ohm (T1) Shielded Pair, 1,000 ft PVC Reel 2 100 Ohm (T1) Shielded Pair, 1,000 ft PVC Reel Quantity   
Item # TSC9720 
List Price $467.04  Price Breaks  Availability  In Stock

2 100 Ohm (T1) Shielded Pair, 1,000 ft Plenum Reel 2 100 Ohm (T1) Shielded Pair, 1,000 ft Plenum Reel Quantity   
Item # TSC9738 
List Price $1,209.24  Price Breaks  Availability  Call Us



More Ideas
Balun Assemblies - 75 to 120 Ohm Krone IDC Style                                                                                                                                                                                                              Balun Assemblies - 75 to 120 Ohm Krone IDC Style
 Your Price:   $23.25
Availability:     In Stock
    More Info
RJ11 Connector, RJ12 Connector and RJ45 Connector Crimp Plugs - Radius Entry for Round UTP Style Cables                                                                                                                                                       RJ11 Connector, RJ12 Connector and RJ45 Connector Crimp Plugs - Radius Entry for Round UTP Style Cables
 Your Price:   $33.64
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company