L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Keystone Jacks  >  Cat5, Cat5e RJ45 Jack  >  EC1107B-10

10-Position Voice and Network Grade IDC Keystone Jacks


L-com's exclusive 10-pin modular jack series offers you a choice of either a category 5 grade or a voice grade connection. Often used on serial terminations, this jack offers 10 contact positions in the space of a typical RJ45 jack. With traditional IDC 110 punch terminals, installation is easy and fast. The color-coded terminals make wiring easy. Featuring a standard keystone style housing, these jacks are ready to be snapped into standard wall plates and rack panels.

Keystone IDC-10P10C Jack, USOC Keystone IDC-10P10C Jack, USOC Quantity   
Item # EC1107B-USOC 
List Price $15.32  Price Breaks  Availability  In Stock

Keystone IDC-10P10C  Jack, Cat.5-568A/B Keystone IDC-10P10C Jack, Cat.5-568A/B Quantity   
Item # EC1107B-10C5 
List Price $15.02  Price Breaks  Availability  In Stock



More Ideas
Category 6 – RJ45 110 Keystone Jacks – High Speed Ethernet Data Applications                                                                                                                                                                                  Category 6 – RJ45 110 Keystone Jacks – High Speed Ethernet Data Applications
 Your Price:   $5.06
Availability:     In Stock
    More Info
Non-Shielded - UTP Riser Rated (CMR) - 24 AWG Solid Conductor - PVC Jacket - Category 5E                                                                                                                                                                      Non-Shielded - UTP Riser Rated (CMR) - 24 AWG Solid Conductor - PVC Jacket - Category 5E
 Your Price:   $121.98
Availability:     In Stock
    More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.