Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  D-Subminiature  >  Connectors  >  Crimp & Solder Cup D-Sub Connectors  >  SDH_S  >  SDH44S

Solder Cup D-Sub Connector, HD44 Female

   Features
  • Industry standard commercial HD44 female solder style connector
  • UL94V-0 rated connector insulator satisfies flammability requirements
  • Maximum wire size is 22 AWG
  • Gold flash plating insures repeated mating cycles
  • Also available in 15, 26, 62 and 78 position sizes
Solder Cup D-Sub Connector, HD44 Female
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$5.35
Your Price1-9$5.35
10-24$4.92
25-99$4.49
100-249$4.07
250-499$3.64
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

These hard to find solder style HD44 connectors conform to commercial industry standards and will mate with any opposite gender HD44 contact. Contact plating is gold flash, connector insulator is UL94V-0 rated. Will ship immediately if in stock.

   Details
L-com Item #SDH44S
ManufacturerL-com
UPC # (More)822335032408
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)

   Applications
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management
Video Clip
Video Clip
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
Solder Cup D-Sub Connector, HD26 Male                                                               Solder Cup D-Sub Connector, HD26 Male
Your Price:   $3.00
Availability:   In Stock
    More Info
8x8 Shielded Plug with Strain Relief (Stepped Load Bar)- Pkg/50                                     8x8 Shielded Plug with Strain Relief (Stepped Load Bar)- Pkg/50
Your Price:   $74.50
Availability:   In Stock
    More Info
SMA Male Crimp, Right Angle Shrouded for RG58, 195-Series Cable                                     SMA Male Crimp, Right Angle Shrouded for RG58, 195-Series Cable
Your Price:   $3.49
Availability:   In Stock
    More Info

Accessories for the Solder Cup D-Sub Connector, HD44 Female
15 Conductor 24 AWG Bulk Cable, 100 ft Coil
15 Conductor 24 AWG Bulk Cable, 100 ft Coil
9 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 100 ft. Coil
9 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 100 ft. Coil
Cable Cutter - to 3/4" Diameter
Cable Cutter - to 3/4" Diameter
Copper and Wire Shears
Copper and Wire Shears

Customers who bought the Solder Cup D-Sub Connector, HD44 Female product also bought . . .
Deluxe Molded D-Sub Cable, HD26 M/M, 10.0 ft
Deluxe Molded D-Sub Cable, HD26 M/M, 10.0 ft
Molded Cable, Mini DIN 6 Male / Male, 3.0 ft
Molded Cable, Mini DIN 6 Male / Male, 3.0 ft
Assembled D-Sub Hood Kit, DB9/HD15 Metal
Assembled D-Sub Hood Kit, DB9/HD15 Metal
Assembled D-Sub Hood Kit, DB15/HD26 Metal
Assembled D-Sub Hood Kit, DB15/HD26 Metal
Assembled D-Sub Hood Kit, DB9/HD15 Gray
Assembled D-Sub Hood Kit, DB9/HD15 Gray
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Solder Cup D-Sub Connector, HD44 Female
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845