Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  D-Subminiature  >  Adapters, Couplers, Splitters  >  Socket Savers  >  DGBH_MF  >  DGBH78MF

Slimline Socket Saver, HD78 Male / Female

   Features
  • Wired straight through; Extends the life of frequently mated high density D-Sub connectors
  • Fully shielded to protect against EMI (electromagnetic interference)
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • HD15 is often used in VGA adapter applications
Slimline Socket Saver, HD78 Male / Female
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$13.95
Your Price1-9$13.95
10-24$12.56
25-99$11.16
100-249$9.77
250-499$8.37
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different connector end for this adapter? 

Dual-purpose slimline high density socket savers extend the life by taking the abuse of frequently mated D-sub connectors used on expensive cables and ports. They are also panel mountable to pass cables through a bulkhead (See panel mount tips). The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. Universally designed for serial or parallel applications. Quantity pricing available, please contact your L-com Sales Representative.

   Details
L-com Item #DGBH78MF
ManufacturerL-com
UPC # (More)822335020092
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Data networking
  • EMI/RFI rich environments
  • Cable extension
  • Bulkhead/enclosure
Tip
Video Clip
Video Clip
Video Clip
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Accessories for the Slimline Socket Saver, HD78 Male / Female
Deluxe Molded D-Sub Cable, HD78 Male/Female, 5.0 ft
Deluxe Molded D-Sub Cable, HD78 Male/Female, 5.0 ft
Deluxe Molded D-Sub Cable, HD78 Male/Male, 2.5 ft
Deluxe Molded D-Sub Cable, HD78 Male/Male, 2.5 ft
DB50/HD78 Protective Cover for Female Connectors, Pkg/10
DB50/HD78 Protective Cover for Female Connectors, Pkg/10

Customers who bought the Slimline Socket Saver, HD78 Male / Female product also bought . . .
RG58C Coaxial Cable, BNC Male / Male, 10.0 ft
RG58C Coaxial Cable, BNC Male / Male, 10.0 ft
RG58C Coaxial Cable, BNC Male / Male, 0.5 ft
RG58C Coaxial Cable, BNC Male / Male, 0.5 ft
TNC Female Crimp for RG8, 400-Series Cable
TNC Female Crimp for RG8, 400-Series Cable
IP67 RJ45 Plug Kit
IP67 RJ45 Plug Kit
Universal Sub-Panel, Two ECF504-UABS Couplers
Universal Sub-Panel, Two ECF504-UABS Couplers
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Slimline Socket Saver, HD78 Male / Female
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845