Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  D-Subminiature  >  Adapters, Couplers, Splitters  >  Serial-Null Modem  >  DMA0_MF  >  DMA071MF

Slimline Null Modem Adapter, DB25 Full Handshake, Male / Female

   Features
  • Converts standard, straight wired cables to full handshake null modem wiring
  • Gold contact plating provides reliable connections with repeated mating cycles
  • Slimline design reduces leverage strain on computer ports
  • UL grade 94V-0 connector insulator satisfies flammability requirements
Slimline Null Modem Adapter, DB25 Full Handshake, Male / Female
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$6.95
Your Price1-9$6.95
10-24$6.26
25-99$5.56
100-249$4.87
250-499$4.17
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different connector end for this adapter? 

Convert your existing straight wired cables to null modem or reverser (transmit & receive) cables with these handy, inexpensive adapters. Simply plug these adapters onto the end of a cable and you're done! The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. Custom pinouts can be manufactured with modest minimum requirements, please contact your L-com Sales Representative.

   Details
L-com Item #DMA071MF
ManufacturerL-com
NSN # (More)5935015304787
UPC # (More)822335021341
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Null modem
  • DTE/DCE communications
  • Serial data transfer
  • RS-232
Diagram
Tip
Video Clip
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
Slimline Socket Saver, DB25 Male / Female                                                           Slimline Socket Saver, DB25 Male / Female
Your Price:   $6.95
Availability:   In Stock
    More Info
Ferrite Filter (EMI) Adapter, DB25 Male / Female                                                    Ferrite Filter (EMI) Adapter, DB25 Male / Female
Your Price:   $9.95
Availability:   In Stock
    More Info
Capacitive Filter (EMC) Adapter, DB25 Male/Female                                                   Capacitive Filter (EMC) Adapter, DB25 Male/Female
Your Price:   $13.95
Availability:   In Stock
    More Info

Accessories for the Slimline Null Modem Adapter, DB25 Full Handshake, Male / Female
Economy D-sub 25 Position DB25 Male/Female Cables - Fully Populated, 100% Shielded
Economy D-sub 25 Position DB25 Male/Female Cables - Fully Populated, 100% Shielded
Deluxe Null Modem Cable Assemblies - Allows Two DCE or DTE devices to communicate
Deluxe Null Modem Cable Assemblies - Allows Two DCE or DTE devices to communicate

Customers who bought the Slimline Null Modem Adapter, DB25 Full Handshake, Male / Female product also bought . . .
Economy Molded D-Sub Cable, DB9 Male / Female, 50.0 ft
Economy Molded D-Sub Cable, DB9 Male / Female, 50.0 ft
Economy Molded D-sub Cable, DB25 Male / Female, 5.0 ft
Economy Molded D-sub Cable, DB25 Male / Female, 5.0 ft
Type N Male Crimp for RG8, 400-Series Cable
Type N Male Crimp for RG8, 400-Series Cable
Type F Male Indoor/Outdoor Crimp Plug RG6
Type F Male Indoor/Outdoor Crimp Plug RG6
Reversible Hardware Molded D-Sub Cable, DB9 Male / Female, 5.0 ft
Reversible Hardware Molded D-Sub Cable, DB9 Male / Female, 5.0 ft
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Slimline Null Modem Adapter, DB25 Full Handshake, Male / Female
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845