Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  D-Subminiature  >  Adapters, Couplers, Splitters  >  Gender Changers  >  DGBH  >  DGBH62M

Slimline Gender Changer, HD62 Male / Male

   Features
  • Wired straight through to pass signals through a panel or enclosure
  • Fully shielded to protect against EMI (electromagnetic interference)
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Available in all high density D-Sub connector sizes; male/male or female/female genders
Slimline Gender Changer, HD62 Male / Male
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$12.95
Your Price1-9$12.95
10-24$11.66
25-99$10.36
100-249$9.07
250-499$7.77
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different connector end for this adapter? 

Dual-purpose slimline high density gender changers allow mismatched D-sub connectors to mate and are panel mountable to pass cables through a bulkhead (See panel mount tips). The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. Universally designed for serial or parallel applications. Quantity pricing available, please contact your L-com Sales Representative.

   Details
L-com Item #DGBH62M
ManufacturerL-com
UPC # (More)822335020054
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Data networking
  • EMI/RFI rich environments
  • Cable extension
  • Bulkhead/enclosure
Tip
Video Clip
Video Clip
Video Clip
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Accessories for the Slimline Gender Changer, HD62 Male / Male
Deluxe Molded D-Sub Cable, HD62 Male / Female, 2.5 ft
Deluxe Molded D-Sub Cable, HD62 Male / Female, 2.5 ft
Deluxe Molded D-Sub Cable, HD62 Male / Female, 5.0 ft
Deluxe Molded D-Sub Cable, HD62 Male / Female, 5.0 ft
DB37/HD62 Protective Cover for Male Connectors, Pkg/10
DB37/HD62 Protective Cover for Male Connectors, Pkg/10

Customers who bought the Slimline Gender Changer, HD62 Male / Male product also bought . . .
Super Thin SVGA Cable, HD15 Male / Male, 25.0 ft
Super Thin SVGA Cable, HD15 Male / Male, 25.0 ft
RG59A Coaxial Cable, BNC Male / Male, 2.0 ft
RG59A Coaxial Cable, BNC Male / Male, 2.0 ft
DB25 Male Connector for Field Termination
DB25 Male Connector for Field Termination
4-40  D-Sub Hardware Hex Standoffs, .195 inch Hex, Pkg/50
4-40 D-Sub Hardware Hex Standoffs, .195 inch Hex, Pkg/50
4-40 D-Sub Hardware Jack Screw Kit, .45 inch Thread, .160 inch Screw
4-40 D-Sub Hardware Jack Screw Kit, .45 inch Thread, .160 inch Screw
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Slimline Gender Changer, HD62 Male / Male
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845