Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  D-Subminiature  >  Connectors  >  Connector Covers  >  DML019  >  DML019S

Shielded D-Sub Cover for DB25F/HD44F

   Features
  • Covers DB25 female connectors
  • Metal construction maintains protection against EMI/RFI
  • 4-40 screws lock tightly to mating covers
  • Protects unused ports from damage, dirt and dust
Shielded D-Sub Cover for DB25F/HD44F
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$1.59
Your Price1-9$1.59
10-24$1.46
25-99$1.34
100-249$1.21
250-499$1.08
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

This cover is perfect for protecting unused DB25 female ports, cables or any expensive equipment from physical damage, dirt, and dust. Unlike plastic covers, these metal constructed covers maintain protection against EMI/RFI. Features 4-40 hardware to lock tightly to mating connectors.

   Details
L-com Item #DML019S
ManufacturerL-com
UPC # (More)822335021570
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
USB Cover,  Waterproof                                                                              USB Cover, Waterproof
Your Price:   $4.35
Availability:   In Stock
    More Info
Waterproof Cap for IEEE-1394 (Firewire) + USB                                                       Waterproof Cap for IEEE-1394 (Firewire) + USB
Your Price:   $4.35
Availability:   In Stock
    More Info
USB Protective Cover for Type A Jacks, Pkg/10                                                       USB Protective Cover for Type A Jacks, Pkg/10
Your Price:   $6.50
Availability:   In Stock
    More Info

Accessories for the Shielded D-Sub Cover for DB25F/HD44F
15 Conductor 24 AWG Bulk Cable, 100 ft Coil
15 Conductor 24 AWG Bulk Cable, 100 ft Coil
9 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 100 ft. Coil
9 Conductor 24 AWG Low Smoke Zero Halogen Bulk Cable, 100 ft. Coil
Cable Cutter - to 3/4" Diameter
Cable Cutter - to 3/4" Diameter
Copper and Wire Shears
Copper and Wire Shears

Customers who bought the Shielded D-Sub Cover for DB25F/HD44F product also bought . . .
Slimline Gender Changer, HD15 Female / Female (VGA Coupler)
Slimline Gender Changer, HD15 Female / Female (VGA Coupler)
USB Adapter A-B, Shielded
USB Adapter A-B, Shielded
Fiber Coupler, LC/LC Simplex Ceramic Sleeve , Low Profile, No Flange
Fiber Coupler, LC/LC Simplex Ceramic Sleeve , Low Profile, No Flange
Fiber Coupler, SC / SC (Metal Body), Bronze Alignment Sleeve
Fiber Coupler, SC / SC (Metal Body), Bronze Alignment Sleeve
9/125, Singlemode Fiber Cable, SC / LC, 1.0m
9/125, Singlemode Fiber Cable, SC / LC, 1.0m
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Shielded D-Sub Cover for DB25F/HD44F
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845