Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  D-Subminiature  >  Cable Assemblies  >  Premium D-Sub Cable Assemblies  >  CS2HB15MF  >  CS2HB15MF-2.5

Premium Molded Black D-Sub Cable, HD15 Male / Female, 2.5 ft

   Features
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Custom stamped steel internal enclosure provides 100% shielding and a robust strain relief
  • Molded backshells provide durability and increased strength at cable entry point
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • HD15 male to female connectors, lengths range from 1 ft. to 50 ft.
Premium Molded Black D-Sub Cable, HD15 Male / Female, 2.5 ft
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$20.50
Your Price1-9$20.50
10-24$19.27
25-99$18.04
100-249$16.81
250-499$15.58
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type? 

L-com's top of the line offering of black D-sub cable assemblies provide maximum protection against data corrupting EMI/RFI. Double shielded cable (copper braid plus aluminum mylar foil) and a custom steel internal enclosure separate these cables from any off the shelf D-sub cable on the market. Ideal for any electrically noisy environment where fans, motors or switches are nearby. Custom lengths and pinouts are available with modest minimum requirements.

   Details
L-com Item #CS2HB15MF-2.5
ManufacturerL-com
UPC # (More)822335236073
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Video Monitor
  • Analog Display
  • SVGA
  • VGA
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
Deluxe Molded D-Sub Cable, HD15 Male / Female, 2.5 ft                                               Deluxe Molded D-Sub Cable, HD15 Male / Female, 2.5 ft
Your Price:   $10.90
Availability:   In Stock
    More Info
Premium Molded D-Sub Cable, HD15 Male / Female, 2.5 ft                                              Premium Molded D-Sub Cable, HD15 Male / Female, 2.5 ft
Your Price:   $20.50
Availability:   In Stock
    More Info

Accessories for the Premium Molded Black D-Sub Cable, HD15 Male / Female, 2.5 ft
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
6" Cable/Wire Ties
6" Cable/Wire Ties
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
11" Cable/Wire Ties
11" Cable/Wire Ties

Customers who bought the Premium Molded Black D-Sub Cable, HD15 Male / Female, 2.5 ft product also bought . . .
USB Adapter B-A, Black
USB Adapter B-A, Black
Type-N Protective Cap for Female, with Chain
Type-N Protective Cap for Female, with Chain
Category 6 Rated RJ45 Crimp Plug (8X8) - Shielded - Pkg/50
Category 6 Rated RJ45 Crimp Plug (8X8) - Shielded - Pkg/50
Cat5e RJ45 Coupler Shielded (8x8) Panel Mount Style
Cat5e RJ45 Coupler Shielded (8x8) Panel Mount Style
Cat3 RJ45 Coupler Shielded (8x8) Panel Mount Style
Cat3 RJ45 Coupler Shielded (8x8) Panel Mount Style
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Premium Molded Black D-Sub Cable, HD15 Male / Female, 2.5 ft
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845